F_VN_DivideImages
Element-wise division of two images using saturation arithmetics. (A division by zero equals zero.)
Syntax
Definition:
FUNCTION F_VN_DivideImages : HRESULT
VAR_INPUT
ipSrcImage1 : ITcVnImage;
ipSrcImage2 : ITcVnImage;
ipDestImage : Reference To ITcVnImage;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipSrcImage1 |
First source image (dividend) | |
|
ipSrcImage2 |
Second source image (divisor) | |
|
ipDestImage |
Reference To ITcVnImage |
Destination image (An appropriate destination image will be created if required.) |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Further information
The function F_VN_DivideImages returns zero for the respective elements in the case of division by zero. However, this only works if the option Floating point exceptions of the executing PLC task is deactivated. Otherwise a division-by-zero error occurs.
Notice | |
Floating point exceptions This function can cause errors if the option Floating point exceptions of the executing PLC task is active. Therefore, deactivate this option. |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value