F_VN_CreateSvmSgdClassifierExp
Create a linear SVM classifier using stochastic gradient descent for training. The initial reference count is set to one if a new model is created and kept, otherwise. This SVM classifier is only applicable to binary classification problems. It learns a separating hyperplane between a class with label -1 and a class with label 1. These class labels are predefined. For training, any positive class labels are mapped to 1 and any negative class labels are mapped to -1. Models of this type neither support on-line training (sample by sample) nor retraining. (expert function)
Syntax
Definition:
FUNCTION F_VN_CreateSvmSgdClassifierExp : HRESULT
VAR_INPUT
ipMlModel : Reference To ITcVnMlModel;
eType : ETcVnSvmSgdClassifierType;
eMarginType : ETcVnSvmSgdClassifierMarginType;
fMarginRegularization : REAL;
fInitialStepSize : REAL;
fStepDecreasingPower : REAL;
nMaxIterations : UDINT;
fEpsilon : LREAL;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipMlModel |
Reference To ITcVnMlModel |
Returns the created model (Non-zero interface pointers are reused.) |
|
eType |
Learning algorithm type (default: TCVN_SSCT_ASGD) | |
|
eMarginType |
Margin type (default: TCVN_SSCMT_SOFT_MARGIN) | |
|
fMarginRegularization |
REAL |
Margin regularization parameter (default: 0.00001) |
|
fInitialStepSize |
REAL |
Initial step size (default: 0.05) |
|
fStepDecreasingPower |
REAL |
Power parameter (default: 0.75) |
|
nMaxIterations |
UDINT |
Maximum number of iterations (disabled if it equals 0 and fEpsilon is different from 0.0; triggers the usage of the default value of 100000 if nMaxIterations and fEpsilon equal 0) |
|
fEpsilon |
LREAL |
Maximum allowed difference of the error between two successive iterations (disabled if it equals 0.0 and nMaxIterations is different from 0; triggers the usage of the default value of 0.00001 if nMaxIterations and fEpsilon equal 0) |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Further information
The function F_VN_CreateSvmSgdClassifierExp is an expert variant of F_VN_CreateSvmSgdClassifier. It contains additional parameters.
Parameter
Algorithm
eType specifies which optimization method is used in the training:
- TCVN_SSCT_SGD Stochastic Gradient Descent
- TCVN_SSCT_ASGD Average Stochastic Gradient Descent
Delimitation of the classes
eMarginType specifies whether the delimitation of the classes is to be carried out strictly (TCVN_SSCMT_HARD_MARGIN) or with outliers (TCVN_SSCMT_SOFT_MARGIN).
Regularization
fMarginRegularization is responsible for the weights decreasing at each step and controls the extent to which the influence of outliers is limited. The smaller the parameter, the lower the probability that an outlier will be ignored.
Step size
fInitialStepSize indicates the step size at the beginning of the training.
Decrease in step size
fStepDecreasingPower specifies the exponent for reducing the step size.
Maximum iterations
A maximum of as many iterations as specified in nMaxIterations are used for the optimization. If the value is 0, the respective default value is used.
Termination limit
The optimization is aborted as soon as the error between two iterations does not change more than specified in fEpsilon. If the value is 0, the respective default value is used.
Application
For example, an SVM-SGD model for classification can be created like this:
hr := F_VN_CreateSvmSgdClassifierExp(
ipMlModel := ipMlModel,
eType := TCVN_SSCT_ASGD,
eMarginType := TCVN_SSCMT_SOFT_MARGIN,
fMarginRegularization := 0.00001,
fInitialStepSize := 0.05,
fStepDecreasingPower := 0.75,
nMaxIterations := 0,
fEpsilon := 0,
hrPrev := hr);Required License
TC3 Machine Learning Realtime Inference
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value