F_VN_CreateRTreesModel
Create a random trees model of the specified type. The initial reference count is set to one if a new model is created and kept, otherwise. Models of this type neither support on-line training (sample by sample) nor retraining. Predictions can only be scalar.
Syntax
Definition:
FUNCTION F_VN_CreateRTreesModel : HRESULT
VAR_INPUT
ipMlModel : Reference To ITcVnMlModel;
eRTreesType : ETcVnRTrees;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipMlModel |
Reference To ITcVnMlModel |
Returns the created model (Non-zero interface pointers are reused.) |
|
eRTreesType |
Random trees model type | |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Further information
The function F_VN_CreateRTreesModel creates a Random Forest (RTrees) model.
Random Forest models
The Random Forest model uses decision trees whose branches are determined by a random process. The prediction of the RTrees models is determined from the results of the individual decision trees.
Parameter
Model
The created model is returned in the interface pointer ipMlModel.
Model type
eRTreesType specifies whether the Random Forest model is used for classification (TCVN_RT_CLASSIFIER) or for regression (TCVN_RT_REGRESSOR).
Expert parameters
The expert variants F_VN_CreateRTreesModelExp and F_VN_CreateRTreesModelExp2 contain additional parameters.
Application
For example, an RTrees model for regression can be created like this:
hr := F_VN_CreateRTreesModel(
ipMlModel := ipMlModel,
eRTreesType := TCVN_RT_REGRESSOR,
hrPrev := hr);Required License
TC3 Machine Learning Realtime Inference
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value