F_VN_CreateLbgModel
Create a LBG model of the specified type. The initial reference count is set to one if a new model is created and kept, otherwise. Models of this type neither support on-line training (sample by sample) nor retraining. Optionally, they provide the degrees of novelty for predictions.
Syntax
Definition:
FUNCTION F_VN_CreateLbgModel : HRESULT
VAR_INPUT
ipMlModel : Reference To ITcVnMlModel;
eLbgType : ETcVnPrototypeClusterer;
nMaxClusters : UDINT;
fMaxClusterRadius : LREAL;
bSingleSplitSteps : BOOL;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipMlModel |
Reference To ITcVnMlModel |
Returns the created model (Non-zero interface pointers are reused.) |
|
eLbgType |
LBG model type | |
|
nMaxClusters |
UDINT |
Maximum number of clusters |
|
fMaxClusterRadius |
LREAL |
Maximum allowed radius (L2 norm) of a single cluster, i.e. clusters with a higher radius will be split into smaller ones, until a global number of nMaxClusters is reached. |
|
bSingleSplitSteps |
BOOL |
If true, the global optimization is always run after a single cluster has been split. If false, several clusters are split within the same step before applying the global optimization. Applying the global optimization less often is faster, but can lead to less optimal results, especially having 2 nearby clusters that could be represented by 1. |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Further information
The function F_VN_CreateLbgModel creates a Linde-Buzo-Gray (LBG) model.
Linde-Buzo-Gray models
LBG models work similarly to K-Means++ models by iteratively adjusting the clusters to the samples. The main feature of LBG is that new clusters are created in the iteration process as soon as they are larger than fMaxClusterRadius (until the maximum number nMaxClusters is reached). With K-Means++, on the other hand, the number of clusters is set initially.
Parameter
Model
The created model is returned in the interface pointer ipMlModel.
Model type
eLbgType specifies whether LBG is used for clustering (TCVN_PC_CLUSTERER) or for anomaly detection (TCVN_PC_NOVELTY_DETECTOR).
Maximum number of clusters
If nMaxClusters exist in total due to the splitting of clusters that are too large, no more new clusters are created.
Maximum cluster radius
If the radius of a cluster becomes larger than fMaxClusterRadius during training, this cluster is split into two smaller clusters.
Optimization quality
Part of the iterative training process is a global optimization step. If bSingleSplitSteps = TRUE, this optimization is executed after each individual cluster split. This leads to a higher quality of clusters, but also to a longer training time. If bSingleSplitSteps = FALSE, the optimization is only executed after several clusters have been split.
Expert parameters
The expert variant F_VN_CreateLbgModelExp contains additional parameters.
Application
For example, an LBG model for clustering with 5 clusters, a maximum cluster size of 3.6 and high optimization quality can be created in this way:
hr := F_VN_CreateLbgModel(
ipMlModel := ipMlModel,
eLbgType := TCVN_PC_CLUSTERER,
nMaxClusters := 5,
fMaxClusterRadius := 3.6,
bSingleSplitSteps := TRUE,
hrPrev := hr);Required License
TC3 Machine Learning Realtime Inference
System Requirements
|
Development environment |
Target platform |
PLC libraries to include |
|---|---|---|
|
TwinCAT V3.1.4024.59 or later |
PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU |
Tc3_Vision |
Return value