F_VN_CreateKnnModel

F_VN_CreateKnnModel 1:

Create a k-nearest neighbors model of the specified type. The initial reference count is set to one if a new model is created and kept, otherwise. Models of this type support on-line training (sample by sample) and retraining. Predictions can only be scalar. Optionally, k-nearest neighbors models provide the degrees of novelty for predictions.

Syntax

Definition:

FUNCTION F_VN_CreateKnnModel : HRESULT
VAR_INPUT
    ipMlModel : Reference To ITcVnMlModel;
    eKnnType  : ETcVnKnn;
    nK        : UDINT;
    hrPrev    : HRESULT;
END_VAR

F_VN_CreateKnnModel 2: Inputs

Name

Type

Description

ipMlModel

Reference To ITcVnMlModel

Returns the created model (Non-zero interface pointers are reused.)

eKnnType

ETcVnKnn

k-nearest neighbors model type

nK

UDINT

Parameter k used for prediction (number of considered neighbors)

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_CreateKnnModel 3: Return value

HRESULT

Further information

The function F_VN_CreateKnnModel creates a K-Nearest Neighbor (KNN) model.

K-Nearest Neighbor models

When training K-Nearest Neighbor models, all training samples are stored 1:1 in the model. The idea of data points within a multidimensional space (corresponding to the dimensionality of the samples) helps to understand this. A number nK of data points that are closest to the input sample (Euclidean distance) are used for prediction. These data points are called "nearest neighbors". All other data points are ignored in the prediction. The prediction result is calculated from all nearest neighbors, whereby these are weighted equally regardless of the actual distance to the input sample.

Parameter

Model

The created model is returned in the interface pointer ipMlModel.

Model type

eKnnType indicates whether the model is used as a classifier (TCVN_KNN_CLASSIFIER), as anomaly detection (TCVN_KNN_NOVELTY_DETECTOR) or as a regressor (TCVN_KNN_REGRESSOR).

Number of neighbors used

nK specifies how many data points are used as nearest neighbors in the prediction. For anomaly detection, nK is irrelevant because only the nearest neighbor is required. The value 1 should therefore be used in this case.

Application

For example, a K-nearest Neighbor model for classification using 5 nearest neighbors is created like this:

hr := F_VN_CreateKnnModel(
    ipMlModel   := ipMlModel,
    eKnnType    := TCVN_KNN_CLASSIFIER,
    nK          := 5,
    hrPrev      := hr);

Required License

TC3 Machine Learning Realtime Inference

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.59 or later

PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision