F_VN_CreateKmppModelExp
Create a k-means++ model of the specified type. The initial reference count is set to one if a new model is created and kept, otherwise. Models of this type neither support on-line training (sample by sample) nor retraining. Optionally, they provide the degrees of novelty for predictions. (expert function)
Syntax
Definition:
FUNCTION F_VN_CreateKmppModelExp : HRESULT
VAR_INPUT
ipMlModel : Reference To ITcVnMlModel;
eKmppType : ETcVnPrototypeClusterer;
nK : UDINT;
bDoublePrecision : BOOL;
nMaxIterations : UDINT;
fEpsilon : LREAL;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipMlModel |
Reference To ITcVnMlModel |
Returns the created model (Non-zero interface pointers are reused.) |
|
eKmppType |
k-means++ model type | |
|
nK |
UDINT |
Parameter k (number of clusters) |
|
bDoublePrecision |
BOOL |
If true, the model is generated with double precision (LREAL) instead of single precision (REAL). (default: FALSE) |
|
nMaxIterations |
UDINT |
Maximum number of iterations (triggers the usage of the default value of 10 if it equals 0) |
|
fEpsilon |
LREAL |
Maximum allowed difference of the error between two successive iterations (triggers the usage of the default value of 0.001 if it equals 0) |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Further information
The function F_VN_CreateKmppModelExp is the expert variant of F_VN_CreateKmppModel. It contains additional parameters.
Parameter
Model
The created model is returned in the interface pointer ipMlModel.
Model type
eKmppType specifies whether K-Means++ is used for clustering (TCVN_PC_CLUSTERER) or for anomaly detection (TCVN_PC_NOVELTY_DETECTOR).
Number of clusters
The number of clusters in the K-Means++ model is specified by nK and cannot be changed once it has been created. During training, the number of samples must be greater than or equal to the number of clusters.
Higher accuracy
If bDoublePrecision is TRUE, LREAL is used as the data type for the internal calculations of the model; if it is FALSE, REAL is used.
Maximum iterations
A maximum of as many iterations as specified in nMaxIterations are used for the optimization. If the value is 0, the respective default value is used.
Termination limit
The optimization is aborted as soon as the error between two iterations does not change more than specified in fEpsilon. If the value is 0, the respective default value is used.
Application
For example, a K-Means++ model for clustering with 5 clusters can be created like this:
hr := F_VN_CreateKmppModelExp(
ipMlModel := ipMlModel,
eKmppType := TCVN_PC_CLUSTERER,
nK := 5,
bDoublePrecision := FALSE,
nMaxIterations := 0,
fEpsilon := 0,
hrPrev := hr);Required License
TC3 Machine Learning Realtime Inference
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value