F_VN_CreateBoostClassifier
Create a Boost classifier using the default parameters. The initial reference count is set to one if a new model is created and kept, otherwise. The Boost classifier is only applicable to binary classification problems. It learns to distinguish between samples labelled with two user-defined class labels by incrementally adding weak classifiers to improve the classification results. Models of this type neither support on-line training (sample by sample) nor retraining.
Syntax
Definition:
FUNCTION F_VN_CreateBoostClassifier : HRESULT
VAR_INPUT
ipMlModel : Reference To ITcVnMlModel;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipMlModel |
Reference To ITcVnMlModel |
Returns the created model (Non-zero interface pointers are reused.) |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Further information
The function F_VN_CreateBoostClassifier creates a boost classifier model.
Boost classifier models
The boost classifier model is only suitable for binary classification problems. This model learns to distinguish between samples labeled with two user-defined class labels by incrementally adding weak classifiers to improve classification results.
Parameter
Model
The created model is returned in the interface pointer ipMlModel.
Expert parameters
The expert variants F_VN_CreateBoostClassifierExp and F_VN_CreateBoostClassifierExp2 contain additional parameters.
Application
A boost classifier model can be created like this, for example:
hr := F_VN_CreateBoostClassifier(
ipMlModel := ipMlModel,
hrPrev := hr);Required License
TC3 Machine Learning Realtime Inference
System Requirements
|
Development environment |
Target platform |
PLC libraries to include |
|---|---|---|
|
TwinCAT V3.1.4024.59 or later |
PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU |
Tc3_Vision |
Return value