F_VN_ConvertContainerType
Converts a container to another type (Struct element types are not supported).
Syntax
Definition:
FUNCTION F_VN_ConvertContainerType : HRESULT
VAR_INPUT
ipSrcContainer : ITcVnContainer;
ipDestContainer : Reference To ITcVnContainer;
nDestTypeGuid : GUID;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipSrcContainer |
Source container | |
|
ipDestContainer |
Reference To ITcVnContainer |
Returns the converted container |
|
nDestTypeGuid |
GUID |
Specifies the destination container type for the conversion |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
Further information
The function F_VN_ConvertContainerType converts a container into a container type that is to be specified.
The global ContainerType constants can be used to determine the container type via the parameter nTypeGuid.
HRESULT
|
| The same interface pointer is used as the input container and result container, or a container that has specified a different type to that in |
Application
A typical use case, for example, is the conversion of a container so that it can be drawn in an image. A contour of the type ContainerType_Vector_TcVnPoint2_REAL, as is returned among others by the function F_VN_LocateEllipseExp, can be converted into the type ContainerType_Vector_TcVnPoint2_DINT in order to be able to draw it in an image using the function F_VN_DrawContours:
hr := F_VN_LocateEllipseExp(ipImage, stEllipse, […], ipContourPoints, hr);
hr := F_VN_ConvertContainerType(
ipSrcContainer := ipContourPoints,
ipDestContainer := ipContourToDraw,
nDestTypeGuid := ContainerType_Vector_TcVnPoint2_DINT,
hr
);
hr := F_VN_DrawContours(ipContourToDraw, -1, ipImageDisp, aBlue, 5, hr);Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value