F_VN_GetPixelFormat

F_VN_GetPixelFormat 1:

Gets the pixel format of an image. (Alternatively use interface method .GetPixelFormat.)

Syntax

Definition:

FUNCTION F_VN_GetPixelFormat : HRESULT
VAR_INPUT
    ipImage       : ITcVnImage;
END_VAR
VAR_IN_OUT
    stPixelFormat : TcVnPixelFormat;
END_VAR
VAR_INPUT
    hrPrev        : HRESULT;
END_VAR

F_VN_GetPixelFormat 2: Inputs

Name

Type

Description

ipImage

ITcVnImage

Image

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_GetPixelFormat 3: In/Outputs

Name

Type

Description

stPixelFormat

TcVnPixelFormat

Returns a struct describing the pixel format

F_VN_GetPixelFormat 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1. 4024.44 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision