Application sample
Creation of the PLC program
Defining a structure
Create a structure within which you define the process data to be sent. Assign attributes for the declared variables to define their representation in the app (see Attributes).
TYPE ST_ProcessData :
STRUCT
{attribute 'iot.DisplayName' := 'Kitchen Lights'}
bLamp1 : BOOL;
{attribute 'iot.DisplayName' := 'Living Room Lights'}
bLamp2 : BOOL;
{attribute 'iot.DisplayName' := 'Outside Temperature'}
{attribute 'iot.ReadOnly' := 'true'}
{attribute 'iot.Unit' := 'Celsius'}
{attribute 'iot.MinValue' := '5'}
{attribute 'iot.MaxValue' := '30'}
nTemp : REAL;
stSecondLevel : ST_Test;
END_STRUCT
END_TYPE
Configuration
In the main program, declare an instance of the function block FB_IotCommunicator. Define the outputs according to your connection data (see FB_IotCommunicator). In addition, declare the structure with the process data to be sent and an instance of the TON timer function block.
fbIoT : FB_IotCommunicator := (
sHostName := 'YOUR_MQTT_BROKER', // MQTT Broker Adress
nPort := 1883, // MQTT Port
sMainTopic := 'plants', // Main Topic
sDeviceName := 'Building 12.3', // Device Name
sUser := 'engineer1', // MQTT Username
sPassword := 'abcdefg'); // MQTT Password
stData: ST_ProcessData; // Values to send
timer : TON; // Timer to send data
Establishing a connection
Cyclically call the Execute method in the implementation part of the main program via the instance of the function block FB_IotCommunicator to maintain the connection to the broker and thus enable sending and receiving of data and messages (see Execute).
fbIoT.Execute(TRUE);
Sending data
Send the process data to the broker with a sample rate of 500 ms. To this end, call the instance of the timer function block with the corresponding input variables and the SendData method of the function block FB_IotCommunicator (see SendData).
timer(IN := NOT timer.Q, PT := T#500MS);
IF fbIoT.bConnected AND timer.Q THEN
fbIoT.SendData(ADR(stData), SIZEOF(stData));
END_IF
A nested structure must be transferred here for structuring over several levels. The following structure shows a simple example of how nesting can be continued indefinitely.
TYPE ST_Test :
STRUCT
stLevel1 : ST_Level_1;
nCounter : INT;
END_STRUCT
END_TYPE
TYPE ST_Level_1 :
STRUCT
nDoubleCounter: INT;
stLevel2 : ST_Level_2;
END_STRUCT
END_TYPE
Receiving and evaluating commands
Call the function block FB_IotCommand and its methods to receive and evaluate commands (see FB_IotCommand).
IF fbIoT.fbCommand.bAvailable THEN
IF fbIoT.fbCommand.sVarName = 'bLamp1' THEN
fbIoT.fbCommand.GetValue(ADR(stData.bLamp1), SIZEOF(stData.bLamp1), E_IotCommunicatorDatatype.type_BOOL);
ELSIF fbIoT.fbCommand.sVarName = 'stSecondLevel.nDoubleCounter' THEN
fbIoT.fbCommand.GetValue(ADR(stData.stSecondLevel. nDoubleCounter), SIZEOF(stData.stSecondLevel. nDoubleCounter), E_IotCommunicatorDatatype.type_BOOL);
END_IF
fbIoT.fbCommand.Remove();
END_IF
Sending (push) messages
Call the SendMessage method of the function block FB_IotCommunicator to send a (push) message to the broker (see SendMessage).
fbIoT.SendMessage('This is a test alarm message!');