FB_IotFunctions_Message

The function block provides read/write operations for messages. All message parameters as well as global settings exist as input parameters.
Syntax
FUNCTION_BLOCK FB_IotFunctions_Message
VAR_INPUT
nChannelId : UINT;
nRequestTimeout : UDINT;
nMessageRetryInterval : UDINT;
nMessageCumulativeTimeout : UDINT;
iotFunctionsDriverOTCID : OTCID;
END_VAR
VAR_OUTPUT
hResult : HRESULT;
pStMessageDetails : POINTER TO ST_IotFunctionsMessage;
pStRequestDetails : POINTER TO ST_IotFunctionsRequest;
bInitialized : BOOL;
fbTcResultEvent : FB_TcIotFunctionsResultEvent;
END_VAR
Inputs
Designation | Type | Description |
|---|---|---|
nChannelId | UINT | Channel ID of the corresponding IotFunctions channel in the configuration of the target data agent instance. |
nRequestTimeout | UDINT | Timeout value in milliseconds. |
nMessageRetryInterval | UDINT | Message interval in milliseconds (0 disables retries). |
nMessageCumulativeTimeout | UDINT | Cumulative timeout (the successful receipt of message data extends the timeout of the relevant request by this value). |
iotFunctionsDriverOTCID | OTCID | OTCID of the target IotFunctions driver instance (see driverOTCID of FB_IotFunctions_Connector) |
Outputs
Designation | Type | Description |
|---|---|---|
hResult | HRESULT | Contains the last hresult (is updated when bBusy or bError are accessed or Read/Write is called) |
pStMessageDetails | POINTER TO ST_IotFunctionsMessage | Pointer to structure containing detailed information about the underlying message |
pStRequestDetails | POINTER TO ST_IotFunctionsRequest | Pointer to structure containing detailed information about the underlying request in which this message is executed |
bInitialized | BOOL | Indicates whether interface search and initialization was successful |
fbTcResultEvent | FB_TcIotFunctionsResultEvent | Instance of a helper function block that contains detailed information about the send or receive process. |
Methods
Designation | Description |
|---|---|
Reads a message from the channel | |
Acknowledges the error/success status and releases the associated message objects. Call this method after status acknowledgement if no new read/write process is started in this cycle to prevent multiple evaluation of the last status. | |
Writes a message to the channel |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4022.14 | IPC or CX (c86, x64, ARM) | Tc3_IotFunctions |