ST_IotFunctionsMessage
Contains detailed information about the underlying message object.
Syntax
(* request Id of governing request containing this message *)
nRequestId : ULINT;
(* cycle in which this message was created *)
nCycleCreated : ULINT;
(* time passed since creation (in milliseconds) *)
nAge : ULINT;
(* corresponding IoTDataAgent channel *)
nChannelId : UDINT;
(* hrResult of latest action *)
hrResultCode : HRESULT;
(* message Id *)
nMessageId : UINT;
(* amount of initiated Ads requests during message lifetime *)
nAdsRequestCount : UINT;
(* amount of received Ads confirmations during message lifetime *)
nAdsConfirmationCount : UINT;
(* current (internal) state of message object. *)
eMessageState : EIotFunctionsMessageState;
(* message direction [read/write] *)
eMessageDirection : EIotFunctionsMessageDirection;
(* indicates if the accepted data differes from the previously contained data (relevant for reading data) *)
bBufferChanged : BOOL;
(* name of the corresponding symbol *)
sSymbolName : STRING(255);Parameter
Name | Type | Description |
|---|---|---|
nRequestId | ULINT | ID of the request containing this message. |
nCycleCreated | ULINT | Cycle in which this message was created. |
nAge | ULINT | Elapsed time since this message was created in milliseconds. |
nChannelId | UDINT | ID of the channel to be used in the Data Agent. |
hrResultCode | HRESULT | HRESULT of the last operation performed. |
nMessageId | UINT | ID of this message. |
nAdsRequestCount | UINT | Number of ADS operations during the lifetime of this message (ADS requests). |
nAdsConfirmationCount | UINT | Number of ADS operations during the lifetime of this message (ADS confirmations). |
eMessageState | EIotFunctionsMessageState | Current internal state of this message object. |
eMessageDirection | EIotFunctionsMessageDirection | Direction of this message (read or write). |
bBufferChanged | BOOL | Indicates whether the content of the message buffer has changed (relevant for read operations). |
sSymbolName | STRING | Name of the symbol used. |