ST_IotFunctionsRequest
The data type contains detailed information about the underlying request object.
Syntax
(* request Id *)
nRequestId : ULINT;
(* cycle in which this request was created *)
nCycleCreated : ULINT;
(* time passed since creation (in milliseconds) *)
nAge : ULINT;
(* time until request expires (timeout) (in milliseconds) *)
nTimeToLive : ULINT;
(* count of currently pending messages in this request *)
nPendingCount : UDINT;
(* count of currently contained messages in this request *)
nTotalCount : UINT;
(* indicates if the corresponding internal object has been removed *)
bIsRemoved : BOOL;
(* indicates if any contained message has timed out *)
bIsTimedOut : BOOL;
(* indicates if all contained messages have been processed (regardless of success, error or timeout states) *)
bIsCompleted : BOOL;Parameter
Name | Type | Description |
|---|---|---|
nRequestId | ULINT | ID of this request. |
nCycleCreated | ULINT | Cycle in which this request was created. |
nAge | ULINT | Elapsed time since this request was created in milliseconds. |
nTimeToLive | ULINT | Remaining time until this request expires in milliseconds. |
nPendingCount | UDINT | Number of currently pending messages for this request. |
nTotalCount | UINT | Number of all messages contained in this request. |
bIsRemoved | BOOL | Indicates whether the internal object of this request has already been removed. |
bIsTimedOut | BOOL | Indicates whether any contained message has run into a timeout. |
bIsCompleted | BOOL | Indicates whether all contained messages have been processed (regardless of the final processing status). |