FB_SocketClientSettingsClass

The function block FB_SocketClientSettingsClass is used to configure the TCP/IP communication layer.
Namespace: Tc3_Sockets
Library: Tc3_Sockets (Tc3_Sockets.compiled-library)
Inheritance hierarchy
FB_SocketClientSettingsClass
FUNCTION_BLOCK FB_SocketClientSettingsClass IMPLEMENTS I_SocketClientSettingsClass
Interfaces
Type | Description |
---|---|
Interface for configuring the TCP/IP communication layer. |
Properties
Name | Type | Access | Definition location | Initial value | Description |
---|---|---|---|---|---|
bAutoCleanup | BOOL | Get | TRUE | Enables/disables the automatic clean-up/closure of the unused sockets (e.g. after program download or PLC reset). | |
Set | Local | ||||
sSrvNetID | Get | ‘‘ | TwinCAT network address of the TwinCAT TCP/IP server (TF6310). With the empty string, the network address of the local TwinCAT system is used. | ||
Set | Local | ||||
nRemotePort | UDINT | Get | 102 | TCP/IP port number of the server. | |
Set | Local | ||||
sRemoteHost | Get | ‘127.0.0.1‘ | IPv4 network address of the server. | ||
Set | Local | ||||
tConnect | TIME | Get | T#45s | Earliest time on expiry of which a new connection can be established. | |
Set | Local | ||||
tAdsTimeout | TIME | Get | DEFAULT_ADS_TIMEOUT | Maximum timeout time for ADS services that may not be exceeded. | |
Set | Local | ||||
tSocketTimeout | TIME | Get | T#5s | Maximum timeout time during the execution of the confirmed services that may not be exceeded. | |
Set | Local | ||||
bThrottleMode | BOOL | Get | TRUE | Enables/disables the receive data throttle polling mode. | |
Set | Local | ||||
throttleTimes | Get | Param_Sockets.cDefaultReceiverThrottleTimes | Configuration of the cycle times for the receive data throttle polling mode. | ||
Set | Local | ||||
eTraceSocket | Get | E_TraceLevel.None | Configures the priority level for the logging of the error messages and log messages. | ||
Set | Local | ||||
ipTLS | Get | 0 | Configuration parameters of the TLS (Transport Layer Security) protocol layer. Value null = not configured. | ||
Set | Local | ||||
bEvaLinkStatusErr | BOOL | Get | FALSE | Configures the evaluation mode for the link status error of the network adapter. If "FALSE" then disabled, short connection interruptions are bridged. If "TRUE" is enabled, the connection is terminated when a connection error is detected. | |
Set | Local |