FB_UlosiClientSettingsClass

The function block FB_UlosiClientSettingsClass is used to configure the ULOSI (Upper Layer OSI) communication layer.
Namespace: Tc3_Ulosi
Library: Tc3_Ulosi (Tc3_Ulosi.compiled-library)
Inheritance hierarchy
FB_SocketClientSettingsClass -> FB_TpktClientSettingsClass -> FB_Rfc1006ClientSettingsClass -> FB_UlosiClientSettingsClass
FUNCTION_BLOCK FB_UlosiClientSettingsClass EXTENDS FB_Rfc1006ClientSettingsClass IMPLEMENTS I_UlosiClientSettingsClass
Interfaces
Type | Description |
|---|---|
Interface for configuring the ULOSI communication layer. |
Properties
Name | Type | Access | Definition location | Initial value | Description |
|---|---|---|---|---|---|
bAutoCleanup | BOOL | Get,Set | Inherited from FB_SocketClientSettingsClass | TRUE | Enables/disables the automatic clean-up/closure of the unused sockets (e.g. after program download or PLC reset). |
sSrvNetID | Get,Set | -//- | ‘‘ | TwinCAT network address of the TwinCAT TCP/IP server (TF6310). With the empty string, the network address of the local TwinCAT system is used. | |
nRemotePort | UDINT | Get,Set | -//- | 102 | TCP/IP port number of the server. |
sRemoteHost | Get,Set | -//- | ‘127.0.0.1‘ | IPv4 network address of the server. | |
tConnect | TIME | Get,Set | -//- | T#45s | Earliest time on expiry of which a new connection can be established. |
tAdsTimeout | TIME | Get,Set | -//- | DEFAULT_ADS_TIMEOUT | Maximum timeout time for ADS services that may not be exceeded. |
tSocketTimeout | TIME | Get,Set | -//- | T#5s | Maximum timeout time during the execution of the confirmed services that may not be exceeded. |
bThrottleMode | BOOL | Get,Set | -//- | TRUE | Enables/disables the receive data throttle polling mode. |
throttleTimes | Get,Set | -//- | Param_Sockets.cDefaultReceiverThrottleTimes | Configuration of the cycle times for the receive data throttle polling mode. | |
eTraceSocket | Get,Set | -//- | E_TraceLevel.None | Configures the priority level for the logging of the error messages and log messages. | |
ipTLS | I_SocketTlsSettingsClass | Get,Set | -//- | 0 | Configuration parameters of the TLS (Transport Layer Security) protocol layer. Value null = not configured. |
bEvaLinkStatusErr | BOOL | Get,Set | -//- | FALSE | Configures the evaluation mode for the link status error of the network adapter. If "FALSE" then disabled, short connection interruptions are bridged. If "TRUE" is enabled, the connection is terminated when a connection error is detected. |
|
|
|
|
|
|
tTpktTimeout | TIME | Get,Set | Inherited from FB_TpktClientSettingsClass | T#10s | Maximum time that may not be exceeded during the execution of the confirmed services. |
eTraceTpkt | Get,Set | -//- | E_TraceLevel.None | Configures the priority level for the logging of the error messages and log messages. | |
|
|
|
|
|
|
sCalling_T_Selector | STRING | Get,Set | Inherited from FB_Rfc1006ClientSettingsClass | ’00 00’ | RFC 1006 parameter: Calling transport address selector (source). |
sCalled_T_Selector | STRING | Get,Set | -//- | ’00 01’ | RFC 1006 parameter: Called transport address selector (destination). |
eTpduSize | Get,Set | -//- | E_Rfc1006TpduSize.Size_1024 | Maximum TPDU byte length. | |
tRfc1006Timeout | TIME | Get,Set | -//- | T#15s | Maximum time that may not be exceeded during the execution of the confirmed services. |
eTraceRfc1006 | Get,Set | -//- | E_TraceLevel.None | Configures the priority level for the logging of the error messages and log messages. | |
|
|
|
|
|
|
sCalling_S_Selector | STRING | Get | ’00 01‘ | Calling-S-selector. | |
Set | Local | ||||
sCalled_S_Selector | STRING | Get | ’00 01‘ | Called-S-selector. | |
Set | Local | ||||
nSessionRequirement | WORD | Get | 2 | Session requirements. With the setting 16#FFFF, the value is optional and is not transmitted. | |
Set | Local | ||||
sCalling_P_Selector | STRING | Get | ’00 00 00 01‘ | Calling-P-selector. | |
Set | Local | ||||
sCalled_P_Selector | STRING | Get | ’00 00 00 01‘ | Called-P-selector. | |
Set | Local | ||||
nPresentRequirements | BYTE | Get | 0 | Presentation requirements. With the setting: 0, the value is transmitted and with the setting 16#FF, the value is optional and is not transmitted. | |
Set | Local | ||||
nPresentProtocolVersion | BYTE | Get | 16#FF | Presentation protocol version. With the setting 1, the value is transmitted and with the setting 16#FF, the value is optional and is not transmitted. | |
Set | Local | ||||
nProtocol_Version | BYTE | Get | 16#FF | Association Control Service protocol version. With the setting 1, the value is transmitted and with the setting 16#FF, the value is optional and is not transmitted. | |
Set | Local | ||||
sContext_Name | STRING | Get | '1.0.9506.2.3' | Application context name (object identifier, dotted presentation), MMS. | |
Set | Local | ||||
sCalled_AP_Title | STRING | Get | '1.1.1.999.1' | Called-AP-title. With the empty string, the value is optional and is not transmitted. | |
Set | Local | ||||
nCalled_AE_Qualifier | UDINT | Get | 12 | Called-AE-qualifier. With the setting 16#FFFFFFFFFF, the value is optional and is not transmitted. | |
Set | Local | ||||
nCalled_AP_InvID | UDINT | Get | 16#FFFFFFFF | Called-AP-invocation-identifier. With the setting 16#FFFFFFFFFF, the value is optional and is not transmitted. | |
Set | Local | ||||
nCalled_AE_InvID | UDINT | Get | 16#FFFFFFFF | Called-AE-invocation-identifier. With the setting 16#FFFFFFFFFF, the value is optional and is not transmitted. | |
Set | Local | ||||
sCalling_AP_Title | STRING | Get | '1.1.1.999' | Calling-AP-title. With the empty string, the value is optional and is not transmitted. | |
Set | Local | ||||
nCalling_AE_Qualifier | UDINT | Get | 12 | Calling-AE-qualifier. With the setting 16#FFFFFFFFFF, the value is optional and is not transmitted. | |
Set | Local | ||||
nCalling_AP_InvID | UDINT | Get | 16#FFFFFFFF | Calling-AP-invocation-identifier. With the setting 16#FFFFFFFFFF, the value is optional and is not transmitted. | |
Set | Local | ||||
nCalling_AE_InvID | UDINT | Get | 16#FFFFFFFF | Calling-AE-invocation-identifier. With the setting 16#FFFFFFFFFF, the value is optional and is not transmitted. | |
Set | Local | ||||
nRequirements | BYTE | Get | 0 | Association Control Service requirements. The value: 1 enables the authentication function and the value: 0 disables it. | |
Set | Local | ||||
sMechanism_Name | STRING | Get | '2.2.3.1' | Authentication mechanism name. If there is no empty string and the authentication function is enabled, the value is transmitted. | |
Set | Local | ||||
sAuthent_Value | STRING | Get | ‘‘ | Authentication value (password). If there is no empty string and the authentication function is enabled, the value is transmitted. | |
Set | Local | ||||
sResponding_Value | STRING | Get | ‘‘ | Responding authentication value (password). If no empty string, the authentication function is enabled and authentication mode: Mutual then the value is transmitted. | |
Set | Local | ||||
eAcse_Authent | Get | E_AcseAuthentication.Unilateral | Authentication mode. | ||
Set | Local | ||||
tUlosiTimeout | TIME | Get | T#20s | Maximum time that may not be exceeded during the execution of the confirmed services. | |
Set | Local | ||||
eTraceUlosi | Get | E_TraceLevel.None | Configures the priority level for the logging of the error messages and log messages. | ||
Set | Local |
Methods