FB_AcsiUnbufferedReportControlBlock
The function block FB_AcsiUnbufferedReportControlBlock contains the default data attributes of a report control block for unbuffered reports.
Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)
Inheritance hierarchy
FB_AcsiCommonNodeClass -> FB_AcsiCommonDataClass -> FB_AcsiCommonControlBlockClass -> FB_AcsiCommonUnbufferedReportControlBlockClass -> FB_AcsiUnbufferedReportControlBlock
FUNCTION_BLOCK FB_AcsiUnbufferedReportControlBlock EXTENDS FB_AcsiCommonUnbufferedReportControlBlockClass
Inputs
Name | Type | Description |
|---|---|---|
RptID | Data attribute, Ed1=>RptID:VisStr[65]! | |
RptEna | Data attribute | |
Resv | Data attribute | |
DatSet | Data attribute | |
ConfRev | Data attribute | |
OptFlds | Data attribute | |
BufTm | Data attribute | |
SqNum | Data attribute | |
TrgOps | Data attribute | |
IntgPd | Data attribute | |
GI | Data attribute | |
Owner | Data attribute, Ed2. |