Standard IEC 60870-5-103 data types
|
Monitoring direction |
Control direction |
Dec |
Hex |
Description |
|---|---|---|---|---|
|
M_TYPEUNDEF_3 |
C_TYPEUNDEF_3 |
0 |
0x00 |
Not used |
|
- |
1 |
0x01 |
Time-tagged message | |
|
- |
2 |
0x02 |
Time-tagged message with relative time | |
|
- |
3 |
0x03 |
Measurands I | |
|
- |
4 |
0x04 |
Time-tagged measurands with relative time | |
|
- |
5 |
0x05 |
Identification | |
|
6 |
0x06 |
Time synchronisation | ||
|
- |
7 |
0x07 |
Initialization of general interrogation | |
|
- |
8 |
0x08 |
General interrogation | |
|
- |
9 |
0x09 |
Measurands II | |
|
10 |
0x0A |
Generic data | ||
|
- |
11 |
0x0B |
Generic identification | |
|
- |
- |
12..19 |
0x0C..0x13 |
Reserved (standard area) |
|
- |
20 |
0x14 |
General command | |
|
- |
21 |
0x15 |
Generic command | |
|
- |
- |
22 |
0x16 |
Reserved (standard area) |
|
- |
23 |
0x17 |
List of recorded disturbances | |
|
- |
24 |
0x18 |
Order for disturbance data transmission | |
|
- |
25 |
0x19 |
Acknowledgement for disturbance data transmission | |
|
- |
26 |
0x1A |
Ready for transmission of disturbance data | |
|
- |
27 |
0x1B |
Ready for transmission of channel | |
|
- |
28 |
0x1C |
Ready for transmission of tags | |
|
- |
29 |
0x1D |
Transmission of tags | |
|
- |
30 |
0x1E |
Transmission of disturbance values | |
|
- |
31 |
0x1F |
End of transmission | |
|
- |
- |
32..255 |
0x1F..0xFF |
Reserved (user defined area) |