Troubleshooting/diagnostics
- Check the hardware and software requirements described in this
documentation (TwinCAT version, CE image version etc.);
- Compare the interoperability
check list of control station and substation;
- Check the IO configuration and mapping of PLC variables in
TwinCAT System Manager (configuration of serial
interface, baudrate, parity, stoppbits settings). Compare them
to the parameters set in the substation;
- Check whether the FB_IEC870_5_102TProtocol
function block issues an error code;
- Check the protocol
parameters that are transferred to the FB_IEC870_5_102TProtocol
function block (link address, FRAMELength etc.). Compare them to
the parameters set in the substation;
- Check the configured address lengths (instance of ST_IEC870_5_102TBuffer,
TX/RX data buffer): ASDU address octet size, max ASDU size. Compare
them to the parameters set in the substation;
- Check the configured data points (type, information object
address etc.);
- Check if the other communication partner issues an error
code;
- Activate the debug output during
connection establishment and/or of ASDU data. Open the TwinCAT
System Manager and activate the LogView window. Analyze/check the
debug output strings;