Interoperability list according to IEC 60870-5-102 (master)
für TwinCAT SPS Bibliothek: IEC 60870-5-102 Zentralstation (master).
Version: 1.2
Datum: 07.03.2014
Here you can open/save the compatibility list (zipped PDF): kompatib102master.zip
Table of contents:
Process information in monitoring direction (slave->master)
System information in monitoring direction (slave->master)
System information in control direction (master->slave)
General Information
This compatibility list refers to functions supported within IEC 870-5-102.
Compatibility of the individual components has to be agreed for individual projects by all parties involved.
Project information
Project No.: _________________________________________________________________________
Project: _________________________________________________________________________
Responsible: ________________________________________________________________________
Date: ________________________________________________________________________
Compatibility
Octets
Subsets have to be chosen from the preceding parameter sets and alternatives, to create defined systems of transmission of counter readings.
Certain parameter like the number of octets with in the COMMON ADDRESS OF THE ASDU, exclude themselves reciprocally.
This means only one value of the specified parameter is permitted per system. Other parameters like a listed sets of different information in controller and monitoring devices enable the definition of the whole set or of subset that are suitable for the given application.
Octets
The selected parameters should be marked in the white control fields as follows:
|
|
Function or ASDU is not used |
|
|
Function or ASDU is used as specified (preferred option) |
System or device
|
|
System definition |
|
|
Specifications for the control station |
|
|
Specifications for the controlled station |
Network configuration
|
|
Point-to-point |
|
Multipoint-partyline |
|
|
Multiple point-to-point |
|
Multipoint-star |
Physical layer
Transmission speed:
|
|
100 bps |
|
2400 bps |
|
56000 bps |
|
|
200 bps |
|
4800 bps |
|
64000 bps |
|
|
300 bps |
|
9600 bps |
|
|
|
|
600 bps |
|
19200 bps |
|
|
|
|
1200 bps |
|
38400 bps |
|
|
Link layer
Octets
According to this application-related standard, only telegram format FT 1.2, single character 1 and the time monitoring interval are used.
Address field of the link layer:
|
|
Not available (only symmetric transfer) |
|
|
One octet |
|
|
Two octets |
|
|
Structured |
|
|
Non structured |
Octets
Link layer transfer procedure:
|
|
Symmetric transfer |
|
|
Asymmetric transfer |
Octets
Telegram length:
|
Maximum length L: |
255 |
Octets
Link layer services:
|
|
Reset of user process is not available |
Application layer
Transfer mode for application data
Octets
According to this application-related standard, only mode 1 (octet with the lowest value first) according to 4.10 IEC 60870-5-4 is used.
Manufacturing code
(Vendor specific parameter)
Number | Vendor |
1 |
|
2 |
|
... |
|
255 |
|
Address of the meter DTE (common ASDU address)
( System parameter)
| One octet |
| Two octets |
Signature
(System parameter)
| Signature |
| No signature |
Record address
(System parameter)
| General |
|
|
|
|
| ||
| Period 1 |
| Cycle time: |
|
|
| ||
| Period 2 |
| Cycle time: |
|
|
| ||
| Period 3 |
| Cycle time: |
|
|
| ||
|
|
|
|
|
|
| ||
| Daily values |
| Month values |
|
| Annual values | ||
| Period 1 |
| Period 1 |
|
| Period 1 | ||
| Period 2 |
| Period 2 |
|
| Period 2 | ||
| Period 3 |
| Period 3 |
|
| Period 3 | ||
| Counter readings from the beginning of the account period |
| ||||||
| monthly account period |
| ||||||
| yearly account period |
| ||||||
| quarterly account period (every three months) |
| ||||||
| Oldest single indication |
| ||||||
| Complete list with single indications |
| ||||||
| Partial list 1 with single indications |
| ||||||
| Partial list 2 with single indications |
| ||||||
| Partial list 3 with single indications |
| ||||||
| Partial list 4 with single indications |
| ||||||
Octets
rate information
Octets
(System parameter)
| rate information |
| no rate information |
Selection of standardized ASDUs
|
|
<1> := Single point information with time tag |
M_SP_TA_2 |
|
|
<2> := Accounting integrated totals, four octets each |
M_IT_TA_2 |
|
|
<3> := Accounting integrated totals, three octets each |
M_IT_TB_2 |
|
|
<4> := Accounting integrated totals, two octets each |
M_IT_TC_2 |
|
|
<5> := Periodically reset accounting integrated totals, four octets each |
M_IT_TD_2 |
|
|
<6> := Periodically reset accounting integrated totals, three octets each |
M_IT_TE_2 |
|
|
<7> := Periodically reset accounting integrated totals, two octets each |
M_IT_TF_2 |
|
|
<8> := Operational integrated totals, four octets each |
M_IT_TG_2 |
|
|
<9> := Operational integrated totals, three octets each |
M_IT_TH_2 |
|
|
<10> := Operational integrated totals, two octets each |
M_IT_TI_2 |
|
|
<11> := Periodically reset operational integrated totals, four octets each |
M_IT_TK_2 |
|
|
<12> := Periodically reset operational integrated totals, three octets each |
M_IT_TL_2 |
|
|
<13> := Periodically reset operational integrated totals, two octets each |
M_IT_TM_2 |
|
|
<70> := End of initialization |
M_EI_NA_2 |
|
|
<71> := Manufacturer and product specification of integrated total DTE |
P_MP_NA_2 |
|
|
<72> := Current system time of integrated total DTE |
M_TI_TA_2 |
|
|
<100>:= Read manufacturer and product specification |
C_RD_NA_2 |
|
|
<101>:= Read record of single -point information with time tag |
C_SP_NA_2 |
|
|
<102>:= Read record of single-point information with time tag of selected time range |
C_SP_NB_2 |
|
|
<103>:= Read current system time of integrated total DTE |
C_TI_NA_2 |
|
|
<104>:= Read accounting integrated totals of the oldest integration period |
C_CI_NA_2 |
|
|
<105>:= Read accounting integrated totals of the oldest integration period and of a selected range of addresses |
C_CI_NB_2 |
|
|
<106>:= Read accounting integrated totals of a specific past integration period |
C_CI_NC_2 |
|
|
<107>:= Read accounting integrated totals of a specific past integration period and of a selected range of addresses |
C_CI_ND_2 |
|
|
<108>:= Read periodically reset accounting integrated totals of the oldest integration period |
C_CI_NE_2 |
|
|
<109>:= Read periodically reset accounting integrated totals of the oldest integration period and of a selected range of addresses |
C_CI_NF_2 |
|
|
<110>:= Read periodically reset accounting integrated totals of a specific past integration period |
C_CI_NG_2 |
|
|
<111>:= Read periodically reset accounting integrated totals of a specific past integration period and of a selected range of addresses |
C_CI_NH_2 |
|
|
<112>:= Read operational integrated totals of the oldest integration period |
C_CI_NI_2 |
|
|
<113>:= Read operational integrated totals of the oldest integration period and of a selected range of addresses |
C_CI_NK_2 |
|
|
<114>:= Read operational integrated totals of a specific past integration period |
C_CI_NL_2 |
|
|
<115>:= Read operational integrated totals of a specific past integration period and of a selected range of addresses |
C_CI_NM_2 |
|
|
<116>:= Read periodically reset operational integrated totals of the oldest integration period |
C_CI_NN_2 |
|
|
<117>:= Read periodically reset operational integrated totals of the oldest integration period and of a selected range of addresses |
C_CI_NO_2 |
|
|
<118>:= Read periodically reset operational integrated totals of a specific past integration period |
C_CI_NP_2 |
|
|
<119>:= Read periodically reset operational integrated totals of a specific past integration period and of a selected range of addresses |
C_CI_NQ_2 |
|
|
<120>:= Read accounting integrated totals of a selected time range and of a selected range of addresses |
C_CI_NR_2 |
|
|
<121>:= Read periodically reset accounting integrated totals of a selected time range and of a selected range of addresses |
C_CI_NS_2 |
|
|
<122>:= Read operational integrated totals of a selected time range and of a selected range of addresses |
C_CI_NT_2 |
|
|
<123>:= Read periodically reset operational integrated totals of a selected time range and of a selected range of addresses |
C_CI_NU_2 |
Basic application function
Octets Transmission of counter readings
Octets
(Station dependent parameter)
|
Octets |
|
|
Octets |
|
|
Octets |
|
|
Octets |
|
|
|
Octets |
Octets Calling of lists
Octets
(Station dependent parameter)
Octets | |||
Octets |
| Octets |
|
Octets |
| Octets |
|
Octets |
| Octets |
|
Octets |
| Octets |
|
Octets |
| Octets |
|
| Octets | ||
Octets Transmission of single indications
Octets
(Station dependent parameter)
|
|
Octets |
|
|
Octets |