Standard IEC 60870-5-102 data types
|
Type |
Dec |
Hex |
Description |
|---|---|---|---|
|
ASDU_TYPEUNDEF_2 |
0 |
0x00 |
Not used |
|
1 |
0x01 |
Single-point information with time tag | |
|
2 |
0x02 |
Accounting integrated totals, 4 octets each | |
|
3 |
0x03 |
Accounting integrated totals, 3 octets each | |
|
4 |
0x04 |
Accounting integrated totals, 2 octets each | |
|
5 |
0x05 |
Periodical reset accounting integrated totals, 4 octets each | |
|
6 |
0x06 |
Periodical reset accounting integrated totals, 3 octets each | |
|
7 |
0x07 |
Periodical reset accounting integrated totals, 2 octets each | |
|
8 |
0x08 |
Operational integrated totals, 4 octets each | |
|
9 |
0x09 |
Operational integrated totals, 3 octets each | |
|
10 |
0x0A |
Operational integrated totals, 2 octets each | |
|
11 |
0x0B |
Periodical reset operational integrated totals, 4 octets each | |
|
12 |
0x0C |
Periodical reset operational integrated totals, 3 octets each | |
|
13 |
0x0D |
Periodical reset operational integrated totals, 2 octets each | |
|
14..69 |
0x0E..0x45 |
Reserved (standard area) | |
|
70 |
0x46 |
End of initialization | |
|
71 |
0x47 |
Manufacturer and product specification of integrated total DTE | |
|
72 |
0x48 |
Current system time of integrated total DTE | |
|
73..99 |
0x49..0x63 |
Reserved (standard area) | |
|
100 |
0x64 |
Read manufacturer and product specification | |
|
101 |
0x65 |
Read record of single-point information with time tag | |
|
102 |
0x66 |
Read record of single-point information with time tag of a selected time range | |
|
103 |
0x67 |
Read current system time of integrated total DTE | |
|
104 |
0x68 |
Read accounting integrated totals of the oldest integration period | |
|
105 |
0x69 |
Read accounting integrated totals of the oldest integration period and of a selected range of addresses | |
|
106 |
0x6A |
Read accounting integrated totals of a specific past integration period | |
|
107 |
0x6B |
Read accounting integrated totals of a specific past integration period and of a selected range of addresses | |
|
108 |
0x6C |
Read periodical reset accounting integrated totals of the oldest integration period | |
|
109 |
0x6D |
Read periodical reset accounting integrated totals of the oldest integration period and of a selected range of addresses | |
|
110 |
0x6E |
Read periodical reset accounting integrated totals of a specific past integration period | |
|
111 |
0x6F |
Read periodical reset accounting integrated totals of a specific past integration period and of a selected range of addresses | |
|
112 |
0x70 |
Read operational integrated totals of the oldest integration period | |
|
113 |
0x71 |
Read operational integrated totals of the oldest integration period and of a selected range of addresses | |
|
114 |
0x72 |
Read operational integrated totals of a specific past integration period | |
|
115 |
0x73 |
Read operational integrated totals of a specific past integration period and of a selected range of addresses | |
|
116 |
0x74 |
Read periodical reset operational integrated totals of the oldest integration period | |
|
117 |
0x75 |
Read periodical reset operational integrated totals of the oldest integration period and of a selected range of addresses | |
|
118 |
0x76 |
Read periodical reset operational integrated totals of a specific past integration period | |
|
119 |
0x77 |
Read periodical reset operational integrated totals of a specific past integration period and of a selected range of addresses | |
|
120 |
0x78 |
Read accounting integrated totals of a specific past integration period of a selected time range and of a selected range of addresses | |
|
121 |
0x79 |
Read periodical reset accounting integrated totals of a specific past integration period of a selected time range and of a selected range of addresses | |
|
122 |
0x7A |
Read operational integrated totals of a specific past integration period of a selected time range and of a selected range of addresses | |
|
123 |
0x7B |
Read periodical reset operational integrated totals of a specific past integration period of a selected time range and of a selected range of addresses | |
|
124..127 |
0x7C..0x7F |
Reserved (standard area) | |
|
M_DS_TA_2 |
128 |
0x80 |
- |
|
P_ME_NA_2 |
129 |
0x81 |
Parameters of the measuring point |
|
M_DS_TB_2 |
130 |
0x82 |
- |
|
M_CH_TA_2 |
131 |
0x83 |
- |
|
C_PK_2 |
132 |
0x84 |
Load private key |
|
C_TA_VC_2 |
133 |
0x85 |
Read tariff information ( current values ) |
|
C_TA_VM_2 |
134 |
0x86 |
Read tariff information ( stored values ) |
|
M_TA_VC_2 |
135 |
0x87 |
Tariff information ( current values ) |
|
M_TA_VM_2 |
136 |
0x88 |
Tariff information ( stored values ) |
|
C_TA_CP_2 |
137 |
0x89 |
Close accounting period |
|
M_IB_TG_2 |
139 |
0x8B |
Block of operational integrated totals ( absolute values ) |
|
M_IB_TK_2 |
140 |
0x8C |
Block of periodical reset operational integrated totals ( increment values ) |
|
C_RM_NA_2 |
141 |
0x8D |
Read configuration data of the meter device |
|
M_RM_NA_2 |
142 |
0x8E |
Configuration of the meter device |
|
C_MR_NA_2 |
143 |
0x8F |
Change configuration data of the meter device |
|
C_PC_NA_2 |
144 |
0x90 |
- |
|
M_PC_NA_2 |
145 |
0x91 |
- |
|
C_MC_NA_2 |
146 |
0x92 |
- |
|
C_DF_NA_2 |
147 |
0x93 |
- |
|
M_DF_NA_2 |
148 |
0x94 |
- |
|
C_MF_NA_2 |
149 |
0x95 |
- |
|
150..179 |
0x96..0xB3 |
Reserved | |
|
C_DS_TA_2 |
180 |
0xB4 |
- |
|
C_CS_TA_2 |
181 |
0xB5 |
Change date and time ( Time syncronization ) |
|
C_PI_NA_2 |
182 |
0xB6 |
Read parameters of the measuring point |
|
C_AC_NA_2 |
183 |
0xB7 |
Start session and send access key |
|
C_DS_TB_2 |
184 |
0xB8 |
- |
|
C_CH_TA_2 |
185 |
0xB9 |
- |
|
C_MH_TA_2 |
186 |
0xBA |
- |
|
C_FS_NA_2 |
187 |
0xBB |
Finish session |
|
C_MP_NA_2 |
188 |
0xBC |
- |
|
C_CB_NT_2 |
189 |
0xBD |
Read a block of operational integrated totals of a time period and a selected address |
|
C_CB_UN_2 |
190 |
0xBE |
Read a block of periodical reset operational integrated totals of a time period and a selected address |
|
191..255 |
0xBF..0xFF |
Reserved |