F_iecGetAOQuality

The function can be used to read the status of the quality flags of an application object.
Syntax
FUNCTION F_iecGetAOQuality: DWORD
VAR_IN_OUT
dbEntry : ST_IEC870_5_101AODBEntry;
device : ST_IEC870_5_101DeviceInterface;
END_VAR
Inputs/outputs
dbEntry: Application object whose quality flags are to be read.
device: Communication interface with the IEC device.
Return value
Return parameter | Meaning |
---|---|
0 | Error, no quality flags available for this application object. |
<> 0 | No error. The return parameter returns the status of the quality flags. A list of available quality flags can be found here: Quality flags. |
Sample in ST
VAR_GLOBAL CONSTANT
MAX_TABLE_IDX : INT := 49;
END_VAR
PROGRAM P_iecGetAOQuality
VAR_IN_OUT
AODB : ARRAY[1..MAX_TABLE_IDX] OF ST_IEC870_5_101AODBEntry;
END_VAR
VAR
server1 : FB_IEC870_5_104Slave;
bBlock : BOOL;
bUnblock : BOOL;
bIsBlocked : BOOL;
qualityFlags : DWORD;
END_VAR
IF bBlock THEN
bBlock := FALSE;
F_iecSetAOQuality( IECQ_BL_ON, AODB[1], server1.system.device );
END_IF
IF bUnblock THEN
bUnblock := FALSE;
F_iecSetAOQuality( IECQ_BL_OFF, AODB[1], server1.system.device );
END_IF
qualityFlags := F_iecGetAOQuality ( AODB[1], server1.system.device );
bIsBlocked := SEL( (qualityFlags AND IECQ_BL_ON ) = IECQ_BL_ON, FALSE, TRUE );
Requirements
Development environment | Target system type | PLC libraries to be linked (category group) |
---|---|---|
TwinCAT v3.1.4012.0 | PC oder CX (x86, x64, Arm®) | Tc2_IEC60870_5_10x (Communication->IEC60870) |