ST_IEC870_5_101DeviceInterface
Syntax
TYPE ST_IEC870_5_101DeviceInterface :
STRUCT
asduAddr : DWORD;
asduAddrRev : DWORD;
dataLink : ST_IEC870_5_101DataLink;
clock : ST_IEC870_5_101SystemRTC;
comp : ST_IEC870_5_101DeviceCompatibility;
errors : FB_IEC870_5_101ErrorFifo;
status : DWORD;
END_STRUCT
END_TYPEasduAddr: Common ASDU address in standard direction;
asduAddrRev: Common ASDU address in reverse direction.
dataLink: Internal ASDU transmit/receive FIFOs;
clock: IEC system time object;
comp: Compatibility list with the assignment of the ASDU types to the causes of transfer;
errors: Device error FIFO;
status: Global device status. 1=OK, 0=Not OK;
Requirements
Development environment | Target system type | PLC libraries to be linked (category group) |
|---|---|---|
TwinCAT v3.1.4012.0 | PC oder CX (x86, x64, Arm®) | Tc2_IEC60870_5_10x (Communication->IEC60870) |