Quality flags
|
Constant |
Value |
Description |
|---|---|---|
|
IECQ_BL_ON |
16#0001 |
Blocked |
|
IECQ_BL_OFF |
16#0002 |
Not blocked |
|
IECQ_SB_ON |
16#0004 |
Replaced |
|
IECQ_SB_OFF |
16#0008 |
Not replaced |
|
IECQ_NT_ON |
16#0010 |
Not current |
|
IECQ_NT_OFF |
16#0020 |
Current |
|
IECQ_IV_ON |
16#0040 |
Invalid |
|
IECQ_IV_OFF |
16#0080 |
Valid |
|
IECQ_OV_ON |
16#0100 |
Overflow |
|
IECQ_OV_OFF |
16#0200 |
No overflow |
|
IECQ_EI_ON |
16#0400 |
Elapsed time is invalid |
|
IECQ_EI_OFF |
16#0800 |
Elapsed time is valid |
|
IECQ_CY_ON |
16#1000 |
Carry |
|
IECQ_CY_OFF |
16#2000 |
No carry |
|
IECQ_CA_ON |
16#4000 |
Counter was set |
|
IECQ_CA_OFF |
16#8000 |
Counter was not set |
Requirements
Development environment | Target system type | PLC libraries to be linked (category group) |
|---|---|---|
TwinCAT v3.1.4012.0 | PC oder CX (x86, x64, Arm®) | Tc2_IEC60870_5_10x (Communication->IEC60870) |