MC_CamRemove

MC_CamRemove 1:

This function block removes a cam table coupling from a slave. As a cam table can only be used once in a coupled slave, the master information is not needed. However, the cam table must be in use when this function block is executed and when the activation condition is met, otherwise an error is triggered.
If there is no active coupling left and there are no pending commands to add couplings, the camming synchronization ends by itself and axis state changes to Standstill.

Syntax

Definition:

FUNCTION_BLOCK MC_CamRemove
VAR_INPUT
    Slave             : Type_Camming1D;
    CamObject         : Type_CouplingFunction1D;
    Execute           : BOOL;
    ActivationOptions : CamActivationOptions;
END_VAR
VAR_OUTPUT
    Done              : BOOL;
    Busy              : BOOL;
    Active            : BOOL;
    CommandAborted    : BOOL;
    Error             : BOOL;
    ErrorId           : UDINT;
END_VAR

MC_CamRemove 2: Inputs

Name

Type

Description

Slave

Type_Camming1D

Reference to the slave axis

CamObject

Type_CouplingFunction1D

Cam object to be removed (reference to the object)

Execute

BOOL

Start cam remove at rising edge.

ActivationOptions

CamActivationOptions

Options controlling how the cam coupling is activated (mode, position, reference object).

MC_CamRemove 3: Outputs

Name

Type

Description

Done

BOOL

Removal succeeded

Busy

BOOL

Function block is not finished and new output values are to be expected.

Active

BOOL

Function block has active control on the axis.

CommandAborted

BOOL

Command is aborted by another command.

Error

BOOL

Error occurred within function block.

ErrorId

UDINT

Error identifier

Possible error codes

For this function block, the following values, among others, are possible for the ErrorId output:

Error(Hex)

Error(Dec)

Error type

Description

0x8145

33093

Function Block

Mapping of cyclic interface between NC and PLC is missing (e.g., AXIS_REF, AXES_GROUP_REF, ...). A reference used by the function block (e.g., to an axis, group, mover or other motion object) is not linked to the corresponding NC object, or its cyclic mapping is incomplete.

0x8169

33129

Function Block

Master axis does not exist or cannot be used. The axis passed as master does not exist or has no cyclic mapping and therefore cannot be used as master (e.g., for camming or gearing).

0x81af

33199

Function Block

Invalid object or object reference passed to function block. An invalid or missing object reference was passed to the function block (e.g., missing CamObject reference on MC_CamIn, MC_CamTableSelect or MC_CamScaling).

0x81b0

33200

Function Block

Object not allowed (e.g., object is already in use). The supplied object is not allowed in the current context (e.g., source and target are identical in CopyFrom(), the object is already used by another axis).

0x81b1

33201

Function Block

Invalid size passed to function block (e.g., invalid array size or invalid number of elements). An invalid size was passed to the function block (e.g., CamRef.NumberOfPoints less than two on MC_CamTableSelect).

0x81b2

33202

Function Block

The given cam activation settings are invalid. The activation settings of the cam table (e.g., ActivationMode and ActivationPosition) are invalid or inconsistent.

0x81b3

33203

Function Block

The given cam scaling is invalid. The supplied cam table scaling parameters are invalid (e.g., scale factor of zero, or master offset mode Auto which is not supported in the executed operation).

0x81b4

33204

Function Block

The given cam data point is invalid. At least one data point of the cam table is invalid (e.g., the first or last point is being ignored).

0x81c2

33218

State

A queued cam command could not be transitioned from queued to active. An error occurred while transitioning a queued cam command (e.g. MC_CamIn, MC_CamAdd, MC_CamExchange, MC_CamScaling or MC_CamRemove) to the active state. This typically happens when the camming state changed between queuing and activation, for example because the referenced cam table is already coupled or no longer coupled, or because the setpoint or activation time could not be computed.

An overview of all NC error codes can be found here:

Version information

  • TwinCAT Standard >= v3.1.4026.23.1
  • TF5550 MC3 Camming >= v4.0.6 (includes TF5500 MC3 Base >= v4.0.6)

Required License

TC3 MC3 Camming