CamActivationOptions

Options for cam table activation timing and reference.

Syntax

Definition:

TYPE CamActivationOptions :
STRUCT
    Mode            : ECamActivationMode;
    Position        : LREAL;
    ReferenceObject : Type_CouplingFunction1D;
END_STRUCT
END_TYPE

Parameters

Name

Type

Default

Description

Mode

ECamActivationMode

Instantaneous

Activation mode defining when the cam operation takes effect.

Position

LREAL

#Ignore

Master absolute position or master cam position at which the activation occurs. Only relevant for position-based activation modes.

ReferenceObject

Type_CouplingFunction1D

 

Reference cam object for configured the activation options.

Further information

This structure contains the most important properties of a cam plate and can be retrieved using the MC_CamObject.ReadCharacteristics() method.

Version information

  • TwinCAT Standard >= v3.1.4026.23.1
  • TF5550 MC3 Camming >= v4.0.6 (includes TF5500 MC3 Base >= v4.0.6)