Settings tab

In the Settings tab, you can configure key settings for the axis.

Settings tab 1:

Property

Description

Link to I/O…

The Link button opens a dialog box for linking the MC axis to the drive hardware under the I/O node.

The linked item is displayed in the field to the right of it.

Link to PLC…

The Link button opens a dialog box for linking the MC axis to a PLC instance of AXIS_REF.

The linked item is displayed in the field to the right of it.

Axis type

Specifies the protocol for communicating with the connected drive hardware. Details on the axis types can be found in Drive modules.

Add. Encoder Type

Option to add an additional encoder to the axis. Details about the encoders can be found at Encoder modules.

Example: Use this when connecting an Analog Drive that does not have its own encoder system.

Task Context

Each axis must be assigned to a task context. If a MC Project has more than one context, you can use the combo box to change the axis's context.

New contexts are created and configured using the MC Project's Context tab.

Simulation

Settings tab 2:

Settings tab 3:

If simulation mode is active, the link to the I/O is ignored, and a simulation object (drive and encoder) is used instead of the configured axis type.

Settings tab 4:

If the Axis Type is set to (none), the axis is always a simulation axis, and the setting cannot be changed.

Settings tab 5:

Settings tab 6:

The configured Axis Type and the link to the I/O are used.