Example "Creating a Planar mover and Planar Feedback"
Using this short guide you will create a TwinCAT project that contains a Planar mover and a Planar Feedback.
Creating a Planar mover
- See Configuration.
- 1. Create a Planar mover.
- 2. Put "Parameter (Init)" into simulation mode (
TRUE). The parameter is hidden and only becomes visible if the "Show Hidden Parameters" checkbox is activated.
Creating a PLC
- See preliminary steps under Creating a PLC.
- 1. Create a mover ("MC_PlanarMover") and a Planar Feedback ("MC_PlanarFeedback") via MAIN as follows.
- These represent the mover and the Planar Feedback in the MC Configuration.

PROGRAM MAIN
VAR
mover : MC_PlanarMover;
feedback : MC_PlanarFeedback;
state : UDINT;
target_position : PositionXYC;
END_VARIn this simple example you have created a state variable for a state machine and a target position for a travel command of the Mover. A feedback is also declared in order to monitor the command process, with which a sequence can subsequently be programmed in the MAIN:
CASE state OF
0:
mover.Enable(feedback);
state := 1;
1:
IF feedback.Done THEN
state := 2;
END_IF
2:
target_position.SetValuesXY(1000, 1000);
mover.MoveToPosition(feedback, target_position, 0, 0);
state := 3;
END_CASEThis program code activates the mover and moves it to position x = 1000 and y = 1000.
Note that the state machine will only be advanced when the feedback signals the successful termination of the command via its "Done" flag.
Sending the command
- 2. To issue the command and monitor the feedback, you must call the mover and feedback cyclically with their update methods after the END_CASE:
mover.Update();
feedback.Update();When creating the PLC, a symbol of the "PLC Mover" is created, which can then be linked to the mover instance in the MC project.
- 1. To build, use the path PLC > Untitled1 > Untitled1 Project > Build.
- Subsequently, the Planar mover in the "MC Project" (double-click) can be linked with the Link To PLC... button on the Settings tab.


Activating and starting the project
- 1. Activate the configuration via the button in the menu bar
. - 2. Set the TwinCAT system to the "Run" state via the button
. - 3. Log in the PLC via the button in the menu bar
. - 4. Start the PLC via the Play button in the menu bar.
The mover is in the desired position at the end of the state machine (state = 3) and the feedback signals the termination of the command with the "Done" flag.
