MC_MoveCircularAbsolutePreparation
TF5410 | TF5420 | |
---|---|---|
| MC Group with Pick-and-Place | MC Group Coordinated Motion |
The function block adds an absolute circular motion to the table of segments in the PathData structure. After creating a table, it can be executed via MC_MovePath. The function block MC_MoveCircularAbsolutePreparation can be called several times per cycle. A maximum of 30 entries are allowed per PathData table.
Resetting a table A table is not reset during execution. To reset, the method |
VAR_INPUT
VAR_INPUT
CircMode : MC_CIRC_MODE := mcCircModeInvalid;
AuxPoint : POINTER TO MC_LREAL;
AuxPointCount : UDINT;
EndPoint : POINTER TO MC_LREAL;
EndPointCount : UDINT;
PathChoice : MC_CIRC_PATHCHOICE := mcCircPathchoiceCounterClockwise;
Velocity : MC_LREAL := MC_INVALID;
Acceleration : MC_LREAL := MC_DEFAULT;
Deceleration : MC_LREAL := MC_DEFAULT;
Jerk : MC_LREAL := MC_DEFAULT;
BufferMode : MC_BUFFER_MODE := mcAborting;
TransitionMode : MC_TRANSITION_MODE := mcTransModeNone;
TransitionParameter : POINTER TO MC_LREAL;
TransitionParameterCount : UDINT;
InvokeId : UDINT;
DynamicConstraints : REFERENCE TO IPlcDynamicConstraint := 0;
END_VAR
Name | Type | Description |
---|---|---|
CircMode | MC_CIRC_MODE | Specifies which circle definition is used to program the circle. Specifies the meaning of the "AuxPoint" input signal (see MC_CIRC_MODE). |
AuxPoint | POINTER TO MC_LREAL | Pointer to an array [1..AuxPointCount] of the AuxPoint vector. The interpretation of the AuxPoint vector depends on the rotation convention (see MC Group Coordinated Motion or MC Group with Pick-and-Place) and is always (x, y, z). |
AuxPointCount | UDINT | Dimension of the AuxPoint vector. Must be 3. If a 2D rotation convention (see MC Group Coordinated Motion or MC Group with Pick-and-Place) is used, the input value must also be 3. With a 2D rotation convention and CircMode of mcCircModeBorder or mcCircModeCenter, the component that is independent of the working plane must be set to MC_Ignore (see MC_LREAL/Special Input Values). |
EndPoint | POINTER TO MC_LREAL | Pointer to an array [1..EndPointCount] of the target position vector. |
EndPointCount | UDINT | Dimension of the EndPoint vector. Must match the number of axes in the axis convention (see MC Group Coordinated Motion or MC Group with Pick-and-Place). |
PathChoice | MC_CIRC_PATHCHOICE | Defines the direction of rotation with respect to the normal vector. The input is ignored if the input CircMode is set to mcCircModeBorder (see MC_CIRC_PATHCHOICE). |
Velocity | MC_LREAL | The maximum velocity for the programmed segment. The velocity does not always have to be reached. The velocity must be set >0. |
Acceleration | MC_LREAL | Maximum path acceleration for the programmed segment. Special input values can be used. MC_DEFAULT executes the command with default axis values. MC_MAXIMUM executes the command with the maximum axis values. The acceleration must be set ≥1. |
Deceleration | MC_LREAL | Maximum path deceleration for the programmed segment. Special input values can be used. MC_DEFAULT executes the command with default axis values. MC_MAXIMUM executes the command with the maximum axis values. The deceleration must be set ≥1. |
Jerk | MC_LREAL | Path jerk for the programmed segment. Special input values can be used. MC_DEFAULT executes the command with default axis values. The jerk must be set ≥100. |
BufferMode | MC_BUFFER_MODE | Defines how successive motion commands are to be processed (see MC_BUFFER_MODE). |
Transition mode | MC_TRANSITION_MODE | Defines the blending mode (see MC_TRANSITION_MODE). |
TransitionParameter | POINTER TO MC_LREAL | Pointer to array [1..TransitionParameterCount] of blending parameters. Transition parameters define the blending from the last programmed position (see MC_TRANSITION_MODE). |
TransitionParameterCount | UDINT | Number of blending parameters. |
InvokeId | UDINT | Segment ID for analysis purposes. |
DynamicContraints | REFERENCE TO IPlcDynamicConstraint | From TF5400 V3.2.27, MC Group Coordinated Motion: |
VAR_IN_OUT
VAR_IN_OUT
PathData : MC_PATH_DATA_REF;
END_VAR
Name | Type | Description |
---|---|---|
PathData | MC_PATH_DATA_REF | Table containing the segments of a path. The table is written by MC_Move…Preparation and executed by MC_MovePath (see MC_PATH_DATA_REF). |
VAR_OUTPUT
VAR_OUTPUT
Error : BOOL;
ErrorId : UDINT;
END_VAR
Name | Type | Description |
---|---|---|
Error | BOOL | This output becomes TRUE if an error has occurred during command execution. |
ErrorId | UDINT | Contains the command-specific error code of the last executed command. Details of the error code can be found in the ADS error documentation or in the NC error documentation (error codes 0x4nnn and 0x8nnn). |
Sample of center point programming
Assuming a path consisting of 4 segments as shown in the figure is to be programmed in mcCircModeCenter mode: the user defines the center of the circle as an auxiliary point ("AuxPoint"). When using mcCircModeCenter, the input MC_CIRC_PATHCHOICE determines the direction of rotation. Since the plane is defined by the cross product, mcCircPathchoiceCounterClockwise must be selected for both circle segments N20 and N30.
VAR
Buffer : ARRAY[1..4096] OF BYTE;
Path : MC_PATH_DATA_REF (ADR(buffer), SIZEOF(buffer));
fbMoveLinPrep : MC_MoveLinearAbsolutePreparation;
fbMoveCircPrep : MC_MoveCircularAbsolutePreparation;
aTargetPos : ARRAY[1..cAxesCount] OF MC_LREAL;
aCircPos : ARRAY[1..cAxesCount] OF MC_LREAL;
aAuxPoint : ARRAY[1..3] OF MC_LREAL;
aTransitionParam : ARRAY[1..2] OF MC_LREAL;
END_VAR
VAR CONSTANT
cAxesCount : UINT:=3;
END_VAR
fbMoveLinPrep.Position := ADR(aTargetPos);
fbMoveLinPrep.PositionCount := cAxesCount;
fbMoveLinPrep.TransitionParameter := ADR(aTransitionParam);
fbMoveLinPrep.TransitionParameterCount := 2;
fbMoveLinPrep.BufferMode := mcBuffered;
fbMoveLinPrep.TransitionMode := mcTransModeNone;
fbMoveCircPrep.EndPoint := ADR(aTargetPos);
fbMoveCircPrep.EndPointCount := cAxesCount;
fbMoveCircPrep.AuxPoint := ADR(aAuxPoint);
fbMoveCircPrep.AuxPointCount := 3;
fbMoveCircPrep.CircMode := mcCircModeCenter;
fbMoveCircPrep.TransitionParameter := ADR(aTransitionParam);
fbMoveCircPrep.TransitionParameterCount := 2;
fbMoveCircPrep.BufferMode := mcBuffered;
fbMoveCircPrep.TransitionMode := mcTransModeNone;
aTargetPos[1] := 200;
aTargetPos[2] := 0;
aTargetPos[3] := 0;
aTransitionParam[1] := 0;
aTransitionParam[2] := 0;
fbMoveLinPrep(PathData:= path, Velocity:= 3000, InvokeId:= 10);
aTargetPos[1] := 300;
aTargetPos[2] := -100;
aTargetPos[3] := 0;
aAuxPoint[1] := 200;
aAuxPoint[2] := -100;
aAuxPoint[3] := 0;
aTransitionParam[1] := 0;
aTransitionParam[2] := 0;
fbMoveCircPrep(PathData:= path, PathChoice:= mcCircPathchoiceCounterClockwise, Velocity:= 1000, InvokeId:= 20);
aTargetPos[1] := 400;
aTargetPos[2] := -200;
aTargetPos[3] := 0;
aAuxPoint[1] := 400;
aAuxPoint[2] := -100;
aAuxPoint[3] := 0;
aTransitionParam[1] := 0;
aTransitionParam[2] := 0;
fbMoveCircPrep(PathData:= path, PathChoice:= mcCircPathchoiceCounterClockwise, Velocity:= 1000, InvokeId:= 30);
aTargetPos[1] := 600;
aTargetPos[2] := -200;
aTargetPos[3] := 100;
aTransitionParam[1] := 0;
aTransitionParam[2] := 0;
fbMoveLinPrep(PathData:= path, Velocity:= 3000, InvokeId:= 40);
Requirements
Development environment | Target system type | PLC libraries to be linked |
---|---|---|
TwinCAT V3.1.4018.26 TF5400 Advanced Motion Pack V3.1.2.47 | PC or CX (x86 or x64) | Tc3_McCoordinatedMotion, Tc2_MC2 |