MC_PATH_DATA_REF
TF5410  | TF5420  | |
|---|---|---|
  | MC Group with Pick-and-Place  | MC Group Coordinated Motion  | 
  | 
  | 
  | 
MC_PATH_DATA_REF represents the path to be executed by MC_MovePath, whereby the number of entries is limited to 30. The path to be executed is written by MC_MoveLinearAbsolutePreparation, MC_MoveCircularAbsolutePreparation and MC_BlockerPreparation. It is initialized with a pointer to a user-defined buffer. Hereby the user can define the size of the path. The initialization has to be done during declaration. The path table is not reset at execution. To reset, the method ClearPath must be called.
 Outputs
VAR_OUTPUT
    FilledRows            : UDINT;
    OccupiedBuffer        : UDINT;
END_VARName  | Type  | Description  | 
|---|---|---|
FilledRows  | UDINT  | Number of path entries (e.g. path segments).  | 
OccupiedBuffer  | UDINT  | Occupied buffer size in byte. By analyzing this output the user can analyze if the end of the defined buffer will be reached.  | 
Sample
The sample below shows how to declare a path reference and how to reset an existing path.
VAR
    buffer          : ARRAY[1..4096] OF BYTE;
    Path            : MC_PATH_DATA_REF(ADR(buffer), SIZEOF(buffer));
END_VAR//delete all segments of path table
Path.ClearPath();![]()  | The data type   | 
Requirements
Development environment  | Target platform  | PLC libraries   | 
|---|---|---|
TwinCAT V3.1.4018.26 TF5400 Advanced Motion Pack V3.1.1.17  | PC or CX (x64)  | Tc3_McCoordinatedMotion, Tc2_MC2  | 

up to and including v3.2)