UDINT_TO_IDENTINGROUP

TF5410  | TF5420  | |
|---|---|---|
  | MC Group with Pick-and-Place  | MC Group Coordinated Motion  | 
  | 
  | 
  | 
The function UDINT_TO_IDENTINGROUP is a conversion function, which converts an integer value to IDENT_IN_GROUP_REF. It is required to add a PTP axis without spatial interpretation to a CA-Group. This conversion function returns a valid input for MC_AddAxisToGroup and MC_RemoveAxisFromGroup. For axes intended for multi-dimensional movement (TF5420) see IDENT_IN_GROUP_REF.
![]()  | Use of integer values for the input IdentInGroup The use of integer values for the input IdentInGroup is NOT supported and may lead to incompatibility with future releases. If integer values are used, it may no longer be possible to build the project. We recommend using global variables (e.g. MCS_X) or the conversion function UDINT_TO_IDENTINGROUP.  | 
 Return value
Name  | Type  | Description  | 
|---|---|---|
UDINT_TO_IDENTINGROUP  | Converts an integer value, so a PTP axis can be added to a motion group.  | 
 Inputs 
VAR_INPUT
    id               : UDINT;
END_VARName  | Type  | Description  | 
|---|---|---|
id  | UDINT  | The unique identifier an axis shall have in the group. This does not have to be the axis ID from the cyclic axis interface.  | 
Requirements
Development environment  | Target platform  | PLC libraries   | 
|---|---|---|
TwinCAT V3.1.4018.26 TF5400 Advanced Motion Pack V3.1.1.17  | PC or CX (x64)  | Tc3_McCoordinatedMotion, Tc2_MC2  | 


