Description
P-AXIS-00568 | Damping factor of natural frequency | |
Description | Besides the natural frequency itself, this parameter can also specify the damping factor of the natural frequency which is defined as follows:
| |
Parameter | vib_guard.damping | |
Data type | REAL64 | |
Data range | 0 ≤ damping ≤ 1 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0.1 | |
Drive types | ---- | |
Remarks | The parameter is available as of V3.1.3075.00 | |
P-AXIS-00571 | Vibration Guard mode | |
Description | This parameter defines Modes 1 - 4 of the Vibration Guard function.
Modes 1– 3:
Mode 4:
| |
Parameter | vib_guard.mode | |
Data type | UNS32 | |
Data range | 1 ≤ mode ≤ 4 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 1 | |
Drive types | ---- | |
Remarks | See Table of sensitivity to natural frequency: The parameter is available as of V3.1.3075.00 | |
P-AXIS-00588 | Activating the Vibration Guard | |
Description | This parameter can permanently activate or deactivate the Vibration Guard function at program start. | |
Parameter | vib_guard.active | |
Data type | BOOLEAN | |
Data range | 0/1 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | ---- | |
Remarks | Alternatively, the Vibration Guard can also be activated or deactivated by the NC command #VIB GUARD / OFF . The parameter is available as of V3.1.3075.00 | |
P-AXIS-00589 | Machine natural frequency | |
Description | This parameter specifies the machine’s natural frequency which the Vibration Guard function is to suppress. | |
Parameter | vib_guard.freq | |
Data type | REAL64 | |
Data range | 1 ≤ freq | |
Axis types | T, R, S | |
Dimension | T: Hz | R,S: Hz |
Default value | 30 | |
Drive types | ---- | |
Remarks | The parameter is available as of V3.1.3075.00 | |

