Kinematics

P-CHAN-00008

Machine ID with C axis face machining

Description

This parameter defines the type of machine used for face machining.

Parameter

cax_face_id

Data type

UNS16

Data range

1: Lathe (automatic orientation of the rotary axis in the centre of rotation)

2: Milling machines (no orientation)

Dimension

----

Default value

0

Remarks

Parameterisation example: Face machining takes place on a milling machine.

cax_face_id     2

As of CNC Build V3.00

P-CHAN-00262

Define kinematic ID for transformations

Description

The kinematic ID identifies the related transformation as an element of the data set of kinematic parameters.

The definition can be made for single-step, multi-step and PCS transformations.

Parameter

trafo[j].id

kin_step[i].trafo[j].id (multi-step transformations)

trafo_pcs[i].id (PCS transformation *)

Data type

UNS16

Data range

1 ... MAX(UNS16)

Dimension

----

Default value

0

Remarks

Parameter syntax as of V300 and higher

*The PCS transformation function is available as of V3.1.3110.

P-CHAN-00263

Define kinematic parameters for multi-step transformations

Description

The specific kinematic offsets are entered in this structure for each transformation.

You can specify offsets for single-level, multilevel transformations and PCS transformations.

Parameter

trafo[j].param[k] or where k = 0 to 73 (maximum number of kinematic parameters)

kin_step[i].trafo[j].param[k] (multi-step transformations)

trafo_pcs[i].param[k] (PCS transformation *)

Data type

REAL64

Data range

----

Dimension

0.1 µm or 0.0001 inch

Default value

0

Remarks

Kinematic parameters can also be entered in the tool data list P-TOOL-00009 (they are then relevant only when a tool is selected, independent of the kinematics).

If a kinematic parameter is assigned in both lists, the specified values are added in the NC. This is only valid for transformation step 1.

No additional kinematic parameters can be entered in the tool data for transformation step 2.

For further details on the parameterisation of a kinematic transformation, see [KITRA] and [PROG].

(Parameter syntax as of V300)

*The PCS transformation function is available as of V3.1.3110.

For CNC Builds < V3.00

P-CHAN-00094

Define kinematic parameters

Description

The specific kinematic offsets are entered in this structure for each transformation.

Parameter

kinematik[i].param[j] where j = 0... 74 (maximum number of kinematic parameters,
application-specific, syntax as of V2.10.1501)

Data type

REAL64

Data range

----

Dimension

0.1µm or 0.0001° (for offsets)

Default value

0

Remarks

Parametrising kinematics for CNC Builds V2.11.2xxx

kinematik[i].wz_kopf_versatz[j] (syntax up to V260)

Kinematic parameters can also be entered in the tool data list P-TOOL-00009 (they are then relevant only when a tool is selected independent on the kinematics). If a kinematic parameter is assigned in both lists, the specified values are added in the NC.

For more details on parameterising kinematic transformation and 5-axis machining, see [KITRA] and [PROG].

Parameterisation example: Offset values are specified for kinematics 1, 2 and 5. The kinematic with ID 2 is the default kinematic.

kinematik_id 2 Default kinematic: 2
#
kinematik[1].param[0] 1088000
kinematik[1].param[1] 1987000
kinematik[1].param[2] 342000
#
kinematik[2].param[0] 1538000
kinematik[2].param[1] 25000
kinematik[2].param[2] 0
kinematik[2].param[5] 1800000
#
kinematik[5].param[0] 1487000
kinematik[5].param[1] 25000