Tool offsets

The commands #FACE and #CYL result in the implicit selection of kinematics. For this reason, neither a kinematic ID requires a #KIN ID [..] nor transformation activation with #TRAFO ON.

Tool offsets for face machining

Face machining supports 2 machine types (lathe/milling machine). The corresponding tool offsets must be entered in the channel parameters in the assigned offset data of the kinematic IDs 13 and 14. Alternatively, this can also be executed in the tool data.

Tool offsets 1:
Tool offsets for face machining

Example

Examples of entries in channel parameters

for CNC Builds as of V3.00

# FACE[], Face machining on a lathe (KIN-ID 13):

trafo[0].id                    13
trafo[0].param[0]              1080000   Z offset [0.1µm]
trafo[0].param[1]              0        C angular offset [10-4°]
trafo[0].param[2]              900000   X offset [0.1µm]

# FACE[], Face machining on a milling machine (KIN-ID 14):

trafo[1].id                    14
trafo[0].param[0]              1080000   Z offset [0.1µm]
trafo[0].param[1]              0        C angular offset [10-4°]
trafo[1].param[2]              900000   X offset [0.1µm]

CNC Builds < V3.00

# FACE[], Face machining on a lathe (KIN-ID 13):

kinematik[13].param[0]         1080000   Z offset [0.1µm]
kinematik[13].param[1]          0        C angular offset [10-4°]
kinematik[13].param[2]          900000   X offset [0.1µm]

# FACE[], Face machining on a milling machine (KIN-ID 14):

kinematik[14].param[0]         1080000  Z offset [0.1µm]
kinematik[14].param[1]         0        C angular offset [10-4°]
kinematik[14].param[2]         900000   X offset [0.1µm]

Tool offsets for lateral surface machining

Lateral surface machining implicitly executes the selection of the kinematic with ID 15.

Tool offsets 2:
Tool offsets for lateral surface machining

#CYCL[], Lateral surface machining lathe (KIN-ID 15):

CNC Builds as of V3.00

trafo[0].id                    15
trafo[0].param[0]              700000   X offset [0.1µm]
trafo[0].param[0]              0        C angular offset [10-4°]
trafo[2].param[0]              1200000   Z offset [0.1µm]

CNC Builds < V3.00

kinematik[15].param[0]         700000   X offset [0.1µm]
kinematik[15].param[1]         0        C angular offset [10-4°]
kinematik[15].param[2]         1200000  Z offset [0.1µm]