Requested and commanded user data
Initial operation mode | ||
Description | Operation mode from which the operation mode is to be changed. | |
ST path | Commanded value gpCh[channel_idx]^.channel_mc_control.mode_and_state.command_w Requested value gpCh[channel_idx]^.channel_mc_control.mode_and_state.request_r | |
Commanded, requested value | ||
ST element | .from_mode | |
Data type | UDINT | |
Value range | Value | Constant |
1 | HLI_IMCM_STANDBY_MODE | |
2 | HLI_IMCM_AUTOMATIC_MODE | |
3 | HLI_IMCM_MDI_MODE | |
4 | HLI_IMCM_MANUAL_MODE | |
5 | HLI_IMCM_REFERENCE_MODE
| |
Special features | This element does not need to be programmed when the operation mode is changed. However, if a value is specified, a check is conducted when the operation mode is changed to establish whether the CNC is actually in the specified operation mode. A warning is issued if this is not the case. |
Initial state of operation mode when the operation mode is changed | ||
Description | State within the operation mode from which the state switchover is to occur. | |
ST path | Commanded value gpCh[channel_idx]^.channel_mc_control.mode_and_state.command_w Requested value gpCh[channel_idx]^.channel_mc_control.mode_and_state.request_r | |
Commanded, requested value | ||
ST element | .from_state | |
Data type | UDINT | |
Value range | Value | Significance / constant |
0 | no significance | |
1 | HLI_IMCM_PROCESS_DESELECTED | |
2 | HLI_IMCM_PROCESS_SELECTED | |
3 | HLI_IMCM_PROCESS_READY | |
4 | HLI_IMCM_PROCESS_ACTIVE | |
5 | HLI_IMCM_PROCESS_HOLD | |
6 | HLI_IMCM_PROCESS_ERROR | |
Special features | This element does not need to be programmed when the operation mode is changed. However, if a value is specified, a check is conducted when the operation mode is changed to establish whether the CNC is actually in the specified operation mode. A warning is issued if this is not the case. |
Target operation mode when the operation mode is switched over | |
Description | Operation mode to which the system is to switch. |
ST Path | Commanded value gpCh[channel_idx]^.channel_mc_control.mode_and_state.command_w Requested value gpCh[channel_idx]^.channel_mc_control.mode_and_state.request_r |
Commanded, requested value | |
ST Element | .to_mode |
Data type | UDINT |
Value range | See “Operation mode actual value on operation mode change” → Value range |
Target state when operation mode is changed | |
Description | Target state within the target operation mode. |
ST path | Commanded value gpCh[channel_idx]^.channel_mc_control.mode_and_state.command_w Requested value gpCh[channel_idx]^.channel_mc_control.mode_and_state.request_r |
Commanded, requested value | |
ST element | .to_state |
Data type | UDINT |
Value range | See "Actual value of operation mode state for operation mode change" → value range |
![]() | If the target state = RESETTING = 15 is specified, a CNC reset is executed explicitly. This function is available as of the following Build: V2.10.1033.01 and higher V2.10.1507.02 and higher V2.10.1800.04 and higher |
Parameters for operation mode change | |
Description | Parameters for operation mode change. It may be necessary to specify parameters when commanding an operation mode change to ensure the successful change to a specific state of an operation mode. These parameters are saved in this element. |
ST path | Commanded value gpCh[channel_idx]^.channel_mc_control.mode_and_state.command_w Requested value gpCh[channel_idx]^.channel_mc_control.mode_and_state.request_r. |
Commanded, requested value | |
ST element | .parameter |
Data type | STRING(HLI_IMCM_MODE_STATE_PARAM_STRL) |
Special features | The string for the AUTOMATIC operation mode is limited to a maximum of 83 characters. It is advisable to use the parameters of file paths with longer strings. See P-CHAN-00401 to P-CHAN-00404. |
If an operation mode change is commanded, it may be necessary to specify a parameter so that commanding can be executed successfully. The table below lists the cases where this is necessary and what type of parameter needs to be transferred.
If one of the listed state transitions is involved in the operation mode and state change, the corresponding parameter must be specified. Use the "State graph of other operation modes" to determine whether one of the state transitions listed below is executed in the case of a commanded operation mode change.
Meaning of the parameter string in conjunction with the operation mode
The NC kernel only adopts the content of the “parameter” structure element if a state transition is executed from SELECTED to one of the states READY, ACTIVE or HOLD.
Operation mode setpoint | Parameter |
Automatic mode | The NC program name as character string. |
Manual block | NC block (blocks) |
Manual mode |
|
Homing |
|
Channel number | |
Description | Number of the channel whose operation mode is to be switched over. |
ST path | Commanded value gpCh[channel_idx]^.channel_mc_control.mode_and_state.command_w Requested value gpCh[channel_idx]^.channel_mc_control.mode_and_state.request_r. |
Commanded, requested value | |
ST element | .channel_number |
Data type | UDINT |
Special features | Not used (only for compatibility with the HÜMNOS standard). |