Reset
PLC reset, axis | |
Description | The PLC can be requested to perform a reset via this axis-specific interface. Here the PLC must indicated that it wants to be notified about reset requests by the NC kernel by setting the element enable_w. See also State graph of operation modes |
Data type | LC_CONTROL_BOOL_UNIT, see description of Control unit |
Special features | Consumption data item |
Access | CNC sets command_r to TRUE to command a reset for the PLC. The CNC sets command_r to FALSE after the PLC acknowledges execution of the reset by the state_w element. |
ST path | gpAx[axis_idx]^.ipo_lc_control.plc_reset |
Commanded value | |
ST element | .command_r |
Signal flow | CNC → PLC |
Data type | BOOL |
Value range | [TRUE = reset request from CNC to PLC, FALSE] |
Return value | |
ST element | .state_w |
Signal flow | PLC → CNC |
Data type | BOOL |
Value range | [TRUE = PLC executed reset, FALSE] |
Request | |
ST element | |
Signal flow | PLC → CNC |
Data type | BOOL |
Value range | [TRUE = PLC wants to be notified about requests by CNC, FALSE] |
PLC reset, channel | |
Description | The PLC can be requested to execute a reset via this channel-specific interface. Here the PLC must indicated that it wants to be notified about reset requests by the NC kernel by setting the element enable_w. See also State graph of operation modes |
Data type | LC_CONTROL_BOOL_UNIT, see description of Control unit |
Special features | Consumption data item |
Access | CNC sets command_r to TRUE to command a reset for the PLC. The CNC sets command_r to FALSE after the PLC acknowledges execution of the reset by the state_w element. |
ST path | gpCh[channel_idx]^.bahn_lc_control.plc_reset |
Commanded value | |
ST element | .command_r |
Signal flow | CNC → PLC |
Data type | BOOL |
Value range | [TRUE = reset request from CNC to PLC, FALSE] |
Return value | |
ST element | .state_w |
Signal flow | PLC → CNC |
Data type | BOOL |
Value range | [TRUE = PLC executed reset, FALSE] |
Request | |
ST element | |
Signal flow | PLC → CNC |
Data type | BOOL |
Value range | [TRUE = PLC wants to be notified about requests by CNC, FALSE] |
![]() | Before a new command and after detecting reset acknowledgement, the state_w state is cleared by the CNC. |