Interfacing
There are 2 options for interface connection (described below):
- Selection via HMI or via CNC objects
- Commands and display via HLI
Commands via CNC objects
Visualisation can be parameterised and visualisation data can be queried using CNC objects.
All object accesses are made using the COM task. The individual data/parameters are accessed via the following index groups/offsets.
For the index group, the channel number must be used for the placeholder <c>, whereby <c> lies within [1; max. number of channels].
Parameter | Format: | Description | Index group | Index offset |
mc_command_execution_mode_r, | UNS32 | Select nominal contour visualisation 0x0000 ISG_STANDARD Normal mode 0x0002 SOLLKON Nominal contour visualisation 0x0004 ON_LINE Online-Visu 0x0008 SYNCHK Syntax check | 0x2010<c>
c element [1; max. channel] | 0x40, 0x3f |
mc_contour_visu_grid_w | UNS32 | Output grid for nominal contour visualisation for linear blocks (G00/G01) in [0.1 µm] | 0x2010<c>
c element [1; max. channel] | 0x89, 0x8a |
mc_contour_rel_curv_error_w | REAL64 | Maximum relative path error in [0.1%] for nominal contour visualisation of circles or polynomials | 0x2010<c>
c element [1; max. channel] | 0x8b |
mc_contour_abs_curv_error_w | REAL64 | Maximum absolute path error in [0.1 µm] for nominal contour visualisation of circles and polynomials | 0x2010<c>
c element [1; max. channel] | 0x8c |
![]() | For curved contour elements (circles, polynomials), the parameter that results in the smallest output grid is used. |
Commands and display via HLI
Contour visualisation can be commanded and displayed via the HLI. The table below lists the parameters that must be assigned.
Channel operation mode | |||
Description | Selects a special channel operation mode, e.g. syntax check or machining time calculation | ||
Data type | MC_CONTROL_SGN32_UNIT, see description of Control Unit | ||
Access | PLC reads request_r + state_r and writes command_w + enable_w | ||
ST path | gpCh[channel_idx]^.decoder_mc_control.execution_mode | ||
Commanded, requested and return values | |||
ST element | .command_w .request_r .state_r | ||
Data type | DINT | ||
Value range | Value | Constant | Meaning |
0x0000 | ISG_STANDARD | Normal mode | |
0x0001 | SV | Block search | |
0x0002 | SOLLKON | Nominal contour visualisation simulation with output of visualisation data | |
0x0802 | SOLLKON_SUPRESS_OUTPUT & SOLLKON | Nominal contour visualisation simulation without output of visualisation data | |
0x0004 | ON_LINE | Online visualisation simulation | |
0x0008 | SYNCHK | Syntax check simulation | |
0x0010 | PROD_TIME | Simulation machining time calculation (in TwinCAT without function) | |
0x0020 | ONLINE_PROD_TIME | Simulation of online machining time calculation | |
0x0040 | MACHINE_LOCK | Dry run without axis motion | |
0x0080 | ADD_MDI_BLOCK | Extended manual block mode: the end of a manual block is not evaluated as a program end. It permits the commanding of further manual blocks. | |
0x0100 | KIN_TRAFO_OFF | Overwrites automatic enable for kinematic transformations by a characteristic parameter defined in the channel parameters (sda_mds*.lis). | |
0x1000 | BEARB_MODE_SCENE | When SCENE mode is enabled, the output of #SCENE commands is activated on the interface (see also [FCT-C17// Scene contour visualisation]). An additional client is linked to this output via DataFactory / CORBA. | |
0x2000 | SUPPRESS_TECHNO_OUTPUT | Without output of technology functions (M/H/T). Set implicitly in connection with syntax check. | |
0x10000 | SUPPRESS_POSITION_REQUEST | Fast program start without position request at program start | |
0x20000 | SUPPRESS_PROG_START_INIT | Suppress program start sequence for machining on the belt | |
Redirection | |||
ST element | .enable_w | ||
Output
The visualisation data can be read via CNC objects.
Index group | Index offset | Data type | Description |
0x2010<c> | 0x2000 | SOLLKONT_VISU_PDU | Data record from channel-specific output buffer (FIFO). |
0x2010<c> | 0x2001 | UNS32 | Number of data records in the channel-specific output FIFO. |
0x2010<c> | 0x2002 | SOLLKONT_VISU_PDU | Data record from global output FIFO. |
0x2010<c> | 0x2003 | UNS32 | Number of data records in the global output FIFO. |
The data package read has the following structure:
| SOLLKONT_VISU_PDU |
SGN32 | count, number of structures SOLLKONT_VISU_DATA_V0 … SOLLKONT_VISU_DATA_V5 in the current message |
UNS32 | Version identifier of visualisation data P-STUP-00039 |
SOLLKONT_VISU_DATA_V0 | v0[ MAX_SOLLKONT_VISU_DATA_COUNT_V0 - 1 ] Structure with visualisation data if P-STUP-00039 hat the value 0. |
or SOLLKONT_VISU_DATA_V1 | v1[ MAX_SOLLKONT_VISU_DATA_COUNT_V1 - 1 ] Structure with visualisation data if P-STUP-00039 hat the value 1. |
or SOLLKONT_VISU_DATA_V2 | V2[ MAX_SOLLKONT_VISU_DATA_COUNT_V2 - 1 ] Structure with visualisation data if P-STUP-00039 hat the value 2. |
or SOLLKONT_VISU_DATA_V3 | v3[ MAX_SOLLKONT_VISU_DATA_COUNT_V3 - 1 ] Structure with visualisation data if P-STUP-00039 hat the value 3. |
or SOLLKONT_VISU_DATA_V4 | v4[ MAX_SOLLKONT_VISU_DATA_COUNT_V4 - 1 ] Structure with visualisation data if P-STUP-00039 hat the value 4. |
or SOLLKONT_VISU_DATA_V5 | V5[ MAX_SOLLKONT_VISU_DATA_COUNT_V5 - 1 ] Structure with visualisation data if P-STUP-00039 hat the value 5. |
or SOLLKONT_VISU_DATA_V6 | v6[ MAX_SOLLKONT_VISU_DATA_COUNT_V6 - 1 ] Structure with visualisation data if P-STUP-00039 hat the value 6. |
or SOLLKONT_VISU_DATA_V7 | v7[ MAX_SOLLKONT_VISU_DATA_COUNT_V7 - 1 ] Structure with visualisation data if P-STUP-00039 hat the value 7. |
or SOLLKONT_VISU_DATA_V8 | V8[ MAX_SOLLKONT_VISU_DATA_COUNT_V8 - 1 ] Structure with visualisation data if P-STUP-00039 has the value 8. |
or SOLLKONT_VISU_DATA_V9 | V9[ MAX_SOLLKONT_VISU_DATA_COUNT_V9 - 1 ] Structure with visualisation data if P-STUP-00039 has the value 9. |
or SOLLKONT_VISU_DATA_V10 | V10[ MAX_SOLLKONT_VISU_DATA_COUNT_V10 - 1 ] Structure with visualisation data if P-STUP-00039 has the value 10. |
or SOLLKONT_VISU_DATA_V11 | V11[ MAX_SOLLKONT_VISU_DATA_COUNT_V11 - 1 ] Structure with visualisation data if P-STUP-00039 has the value 11. |
| SOLLKONT_VISU_DATA_V0 |
SOLLKONT_VISU_CH_DATA_STD | Visu_data_std |
SOLLKONT_VISU_ACHS_DATA_STD | Simu_achs_data_std[ANZ_SIMU_KOORD] Axis-specific visualisation data. |
| SOLLKONT_VISU_DATA_V1 |
SOLLKONT_VISU_CH_DATA_STD | Visu_data_std |
IF_FILE_NAME | File_name |
SOLLKONT_VISU_ACHS_DATA_STD | Simu_achs_data_std[ANZ_SIMU_KOORD] Axis-specific visualisation data. |
| SOLLKONT_VISU_DATA_V2 |
SOLLKONT_VISU_CH_DATA_V1 | Visu_data_v1 |
IF_FILE_NAME | Filename of the NC main program |
SOLLKONT_VISU_ACHS_DATA_STD | Simu_achs_data_std[ANZ_SIMU_KOORD] Axis-specific visualisation data. |
| SOLLKONT_VISU_DATA_V3 |
SOLLKONT_VISU_CH_DATA_STD | Visu_data_std |
SOLLKONT_VISU_ACHS_DATA_V1 | Simu_achs_data_v1[ANZ_SIMU_KOORD] Axis-specific visualisation data. |
| SOLLKONT_VISU_DATA_V4 |
SOLLKONT_VISU_CH_DATA_STD | Visu_data_std |
IF_FILE_NAME | Filename of the NC main program |
SOLLKONT_VISU_ACHS_DATA_V1 | Simu_achs_data_v1[ANZ_SIMU_KOORD] Axis-specific visualisation data. |
| SOLLKONT_VISU_DATA_V5 |
SOLLKONT_VISU_CH_DATA_V1 | Visu_data_v1 |
IF_FILE_NAME | Filename of the NC main program |
SOLLKONT_VISU_ACHS_DATA_V1 | Simu_achs_data_v1[ANZ_SIMU_KOORD] Axis-specific visualisation data. |
| SOLLKONT_VISU_DATA_V6 |
SOLLKONT_VISU_CH_DATA_STD | Visu_data_std |
SOLLKONT_VISU_ACHS_DATA_V2 | Simu_achs_data_v2[ANZ_SIMU_KOORD] Axis-specific visualisation data. |
| SOLLKONT_VISU_DATA_V7 |
SOLLKONT_VISU_CH_DATA_STD | Visu_data_std |
IF_FILE_NAME | Filename of the NC main program |
SOLLKONT_VISU_ACHS_DATA_V2 | Simu_achs_data_v2[ANZ_SIMU_KOORD] Axis-specific visualisation data. |
| SOLLKONT_VISU_DATA_V8 |
SOLLKONT_VISU_CH_DATA_V1 | Visu_data_v1 |
IF_FILE_NAME | Filename of the NC main program |
SOLLKONT_VISU_ACHS_DATA_V2 | Simu_achs_data_v2[ANZ_SIMU_KOORD] Axis-specific visualisation data. |
| SOLLKONT_VISU_DATA_V9 |
SOLLKONT_VISU_CH_DATA_V2 | Visu_data_v2 |
IF_FILE_NAME | Filename of the NC main program |
SOLLKONT_VISU_ACHS_DATA_STD | Simu_achs_data_std[ANZ_SIMU_KOORD] Axis-specific visualisation data. |
| SOLLKONT_VISU_DATA_V10 |
SOLLKONT_VISU_CH_DATA_V2 | Visu_data_v2 |
IF_FILE_NAME | Filename of the NC main program |
SOLLKONT_VISU_ACHS_DATA_V1 | Simu_achs_data_v1[ANZ_SIMU_KOORD] Axis-specific visualisation data. |
| SOLLKONT_VISU_DATA_V11 |
SOLLKONT_VISU_CH_DATA_V2 | Visu_data_v2 |
IF_FILE_NAME | Filename of the NC main program |
SOLLKONT_VISU_ACHS_DATA_V2 | Simu_achs_data_v2[ANZ_SIMU_KOORD] Axis-specific visualisation data. |
| SOLLKONT_VISU_CH_DATA_STD |
SGN32 | nc_satz_nr, block number in the NC program |
SGN32 | fileoffset, file offset from file start in bytes >= 0 : valid data offset when program is active == -1 : Offset not valid since no program is active |
UNS16 | channel_nr, channel number |
SGN16 | g_function >= 0 : G function : G0, G1, G2, G3, G61 for polynomial blocks == -1 : no G function active |
UNS32 | circle_radius, radius in [0.1 µm] for G2 / G3 blocks |
REAL64 | circle_center_point[2] Absolute position of circle centre point in the active machining plane (G17,G18,G19) in [0.1 µm] for G2 / G3 blocks (as of CNC Build V2.10.1032.03 and V2.10.1505.05) |
| SOLLKONT_VISU_CH_DATA_V2 |
SGN32 | Nc_satz_nr, block number in the NC program |
SGN32 | fileoffset, file offset from file start in bytes >= 0 : valid data offset when program is active == -1 : Offset not valid since no program is active |
UNS16 | channel_nr, channel number |
SGN16 | g_function >= 0 : G function : G0, G1, G2, G3, G61 for polynomial blocks == -1 : no G function active |
UNS32 | circle_radius, radius in [0.1 µm] for G2 / G3 blocks |
REAL64 | circle_center_point[2] Absolute position of circle centre point in the active machining plane (G17,G18,G19) in [0.1 µm] for G2 / G3 blocks (as of CNC Build V2.10.1032.03 and V2.10.1505.05) |
SGN32 | vb_prog, programmed path velocity |
SOLLKONT_VISU_DATA_TECHNO_V1 | Techno_v1, technology information |
UNS32 | Fillup (alignment data) |
| SOLLKONT_VISU_DATA_TECHNO_V1 |
UNS16 | Axis_number, axis number of the axis to which technology information was output. An axis number of 0 means that technology information was output to the channel interface |
UNS16 | Fillup, used to force structure alignment |
UNS32 | m_h_count, number of assigned entries in the vector m_h_data[] |
SOLLKONT_M_H_PROCESS_V1 | M_h_data_v1[MAX_M_H_DATA] Vector containing information about M/H functions |
UNS32 | S_count, number of entries in the vector s_proc[] |
SOLLKONT_S_PROCESS | s_proc[] Vector containing information about spindle functions |
SGN32 | vb_prog, programmed path velocity |
![]() | Data offset indicates whether a program is being edited or was terminated. An invalid G function (-1) is triggered by an NC line containing an M function, for example. |
| IF_FILE_NAME |
ISG_CHAR | file_name[128] Filename of the current NC program. To obtain the additional output of the filename, the version identifier of the display data “contour_visu_ifc_version” (P-STUP-00039) must be set to the value 1, 2, 4, or 5 (as of CNC Build V2.10.1032.08 and V2.10.1507. 06). |
| SOLLKONT_VISU_ACHS_DATA_STD |
SGN32 | Akt_sollwert, current command position of the axis in [0.1 µm] |
UNS16 | Log_achs_nr, logical axis number |
UNS16 | <alignment bytes> |
| SOLLKONT_VISU_ACHS_DATA_V1 |
SGN32 | Akt_sollwert, current command position of the axis in [0.1 µm] |
SGN32 | Akt_sollwert_wcs0, current command position of the axis in the WCS0 system in [0.1 µm]. This value is only calculated if channel parameter P-CHAN-00145 has the value 1 and the channel parameter P-CHAN-00032 is assigned a value > 0. |
UNS16 | Log_achs_nr, logical axis number |
UNS16 | <alignment bytes> |
| SOLLKONT_VISU_ACHS_DATA_V2 |
SGN32 | Akt_sollwert, current command position of the axis in [0.1 µm] |
SGN32 | Akt_sollwert_wcs0, current command position of the axis in the WCS0 system in [0.1 µm]. This value is only calculated if channel parameter P-CHAN-00145 has the value 1 and the channel parameter P-CHAN-00032 is assigned a value > 0. |
SGN32 | Akt_sollwert_wcs, current command position of the axis in the WCS system in [0.1 µm]. This value is only calculated if channel parameter P-CHAN-00145 has the value 1 and the channel parameter P-CHAN-00032 is assigned a value > 0. |
UNS16 | Log_achs_nr, logical axis number |
UNS16 | <alignment bytes> |
| SOLLKONT_VISU_CH_DATA_V1 |
SGN32 | Nc_satz_nr, block number in the NC program |
SGN32 | fileoffset, file offset from file start in bytes >= 0 : valid data offset when program is active == -1 : Offset not valid since no program is active |
UNS16 | channel_nr, channel number |
SGN16 | g_function >= 0 : G function : G0, G1, G2, G3, G61 for polynomial blocks == -1 : no G function active |
UNS32 | circle_radius, radius in [0.1 µm] for G2 / G3 blocks |
REAL64 | circle_center_point[2] Absolute position of circle centre point in the active machining plane (G17,G18,G19) in [0.1 µm] for G2 / G3 blocks (as of CNC Build V2.10.1032.03 and V2.10.1505.05) |
SGN32 | vb_prog, programmed path velocity
|
SOLLKONT_VISU_DATA_TECHNO | techno, technology information
|
| SOLLKONT_VISU_DATA_TECHNO |
UNS16 | Axis_number, axis number of the axis to which technology information was output. An axis number of 0 means that technology information was output to the channel interface |
UNS16 | Fillup, used to force structure alignment |
UNS32 | m_h_count, number of assigned entries in the vector m_h_data[] |
SOLLKONT_M_H_PROCESS | M_h_data[MAX_M_H_DATA] Vector containing information about M/H functions |
UNS32 | S_count, number of entries in the vector s_proc[] |
SOLLKONT_S_PROCESS | s_proc[] Vector containing information about spindle functions |
SOLLKONT_TOOL_ID | Tool, information about the current valid tool number |
| SOLLKONT_M_H_PROCESS |
UNS32 | nr, number of the M/H function |
UNS32 | sync, synchronisation type of the M/H function, see [CHAN// Configuration of PLC functions] |
UNS32 | type, 1 = M function, 2 = H function |
| SOLLKONT_S_PROCESS | |
UNS16 | Ax_nr, axis number of the spindle axis | |
UNS16 | Cmd, spindle command: |
|
Value | Command | |
3 | M3 | |
4 | M4 | |
5 | M5 | |
19 | M19 | |
UNS32 | Sync, synchronisation type of the spindle function | |
SGN32 | Position; target position in 0.1 µm if position moves | |
SGN32 | Revolution, command speed of the spindle in 10E-3°/s or µm/s. | |
| SOLLKONT_TOOL_ID |
SGN32 | Basic, basic number of the tool |
SGN32 | Sister, sister number of the tool, -1 means unassigned. |
SGN32 | Variant, variant number of the tool, -1 means unassigned. |
| SOLLKONT_M_H_PROCESS_V1 |
UNS32 | nr, number of the M/H function |
UNS32 | sync, synchronisation type of the M/H function, see [CHAN// Configuration of PLC functions] |
UNS32 | type, 1 = M function, 2 = H function |
SGN32 | Add_value, additional value programmed in M/H function. |
Constants
Constant | Value |
MAX_SOLLKONT_VISU_DATA_COUNT_V0 | 15 |
MAX_SOLLKONT_VISU_DATA_COUNT_V1 | 10 |
MAX_SOLLKONT_VISU_DATA_COUNT_V2 | 5 |
MAX_SOLLKONT_VISU_DATA_COUNT_V3 | 10 |
MAX_SOLLKONT_VISU_DATA_COUNT_V4 | 7 |
MAX_SOLLKONT_VISU_DATA_COUNT_V5 | 4 |
MAX_SOLLKONT_VISU_DATA_COUNT_V6 | 7 |
MAX_SOLLKONT_VISU_DATA_COUNT_V7 | 6 |
MAX_SOLLKONT_VISU_DATA_COUNT_V8 | 4 |
MAX_SOLLKONT_VISU_DATA_COUNT_V9 | 5 |
MAX_SOLLKONT_VISU_DATA_COUNT_V10 | 4 |
MAX_SOLLKONT_VISU_DATA_COUNT_V11 | 3 |
ANZ_SIMU_KOORD | 32 |
MAX_M_H_DATA | 20 |
MAX_SPINDLE_DATA | 6 or 16, version-specific, see [SYSP//Number 2.3] |
Data types
Data type | C data type | Description |
SGN16 | signed short | Signed 16 bit integer |
UNS16 | unsigned short | Unsigned 16 bit integer |
SGN32 | signed long | Signed 32 bit integer |
UNS32 | unsigned long | Unsigned 32 bit integer |
REAL64 | double | 64-bit floating point number |
ISG_CHAR | char | 8-bit text character |
