HLI parameters up to CNC Build V2.20xx

Channel mode

Description

Selection of a special channel mode such as syntax check or machining time calculation

Data type

MCControlSGN32Unit, see description of Control Unit

Access

PLC reads Request + State and writes Command + Enable

ST Path

pMC[channel_idx]^.addr^.MCControlDecoder_Data.MCControlSGN32Unit_ExecutionMode

Commanded, requested and return values

ST Element

.D_Command

.D_Request

.D_State

Data type

DINT

Value range

Value

Constant

Meaning

0x0000

ISG_STANDARD

Normal mode

0x0001

SOLLKON

Block search

0x0002

SOLLKON

Nominal contour visualisation simulation with output of visualisation data

0x0802

SOLLKON_SUPRESS_OUTPUT & SOLLKON

Nominal contour visualisation simulation without output of visualisation data

0x0004

ON_LINE

Online visualisation simulation

0x0008

SYNCHK

Syntax check simulation

0x0010

PROD_TIME

Simulation machining time calculation

(No function with TwinCAT)

0x0020

ONLINE_PROD_TIME

Simulation online machining time calculation

0x0040

MACHINE_LOCK

Dry run without axis motion

0x0080

ADD_MDI_BLOCK

Extended manual block mode: the end of a manual block is not evaluated as a program end. It permits the commanding of further manual blocks.

0x0100

KIN_TRAFO_OFF

Overwrites automatic enable for kinematic transformations by a characteristic parameter defined in the channel parameters (sda_mds*.lis).

 

0x1000

BEARB_MODE_SCENE

When SCENE mode is enabled, the output of #SCENE commands is activated on the interface (see also [FCT-C17// Scene contour visualisation]).

An additional client is linked to this output via DataFactory / CORBA.

0x2000

SUPPRESS_TECHNO_OUTPUT

Without output of technology functions (M/H/T). Set implicitly in connection with syntax check

Redirection

ST element

.X_Enable