Outputting an MNE_SNS technology function at measuring event (P-CHAN-00435)

P-CHAN-00435

Output an MNE_SNS technology function at measurement event

Description

If an M function of synchronisation type MNE_SNS is also programmed in a measurement block, this channel parameter configures the earliest time of output to the PLC after the measurement event.

Parameter

kasto_techno_output_with_signal

Data type

BOOLEAN

Data range

0: After the measuring signal is received, the residual path is removed and a motion stop occurs, the MNE_SNS technology function is output. The system then waits for acknowledgement of the M function.

1: After the measuring signal is received, the MNE_SNS technology function is output immediately. After the residual path is removed, the system stops and waits for acknowledgement of the M function.

Dimension

----

Default value

0

Remarks

This parameter can only be used in “Reject rest block” mode (P-CHAN-00149) and must therefore be set to the value 1).

Parameterisation example:

# Reject rest block
kasto_reject_rest_block       1
# Output an MNE_SNS technology function immediately after measuring signal
kasto_techno_output_with_signal   1
Outputting an MNE_SNS technology function at measuring event (P-CHAN-00435) 1:
Output M function after measuring signal and remove residual path (P-CHAN-00435 = 0)
Outputting an MNE_SNS technology function at measuring event (P-CHAN-00435) 2:
Output M function directly after measuring signal (P-CHAN-00435 = 1)