Reject rest block (P-CHAN-00149)

P-CHAN-00149

Reject residual block on arrival of the measurement signal and continue with next NC block at edge banding

Description

After output and acknowledgement of the specific edge banding M function, motion is not continued to the target point of the original measurement block. After an automatic position request, machining is continued with the next NC block.

Parameter

kasto_reject_rest_block

Data type

BOOLEAN

Data range

0/1

Dimension

----

Default value

0

Remarks

It only makes sense to use this parameter if P-CHAN-00029
(kasto_multi_block) is assigned FALSE.

Parameterisation example: Reject the residual block and the following position request is enabled.

kasto_reject_rest_block     1

kasto_reject_rest_block = 0:

Reject rest block (P-CHAN-00149) 1:
After output of the M function, motion is continued up to the measurement block (default)

kasto_reject_rest_block = 1:

Reject rest block (P-CHAN-00149) 2:
After output of the M function, reject the residual measurement block