Limiting the path length of motion block (P-CHAN-00457)
P-CHAN-00457 | Limiting the path length of motion blocks |
Description | This parameter limits the path length of motion blocks. Motion blocks with a path length greater than the value entered for the parameter are segmented into new motion blocks. The motions blocks then have the maximum specified path length of P-CHAN-00457. Segmentation only takes place after path-changing functions, e.g.l TRC or Polynomial contouring. The parameter is limited:
The functionality using P-CHAN-00600 must be activated in order to use this segmentation. configuration.interpolator.function FCT_DEFAULT | FCT_POSTSEG Alternatively, this can be executed using P-STUP-00060. |
Parameter | post_segmentation_length |
Data type | UNS32 |
Data range | 0 - 2000000 |
Dimension | 0.1µm |
Default value | 0 |
Remarks | The main application is in robotics to achieve higher velocities and accelerations. |