Defining the functionalities for path preparation (P-CHAN-00600)
P-CHAN-00600 | Defining functionalities for path preparation. |
Description | This parameter defines the individual functionalities for path preparation. The individual functions can be enabled or disabled for testing or for performance reasons. |
Parameter | configuration.path_preparation.function |
Data type | STRING |
Data range | See Defining the functionalities for path preparation (P-CHAN-00600) |
Dimension | ---- |
Default value | FCT_DEFAULT |
Remarks | Parameter is available as of the following Builds: V2.11.2040.04 ; V2.11.2810.02 ; V3.1.3079.17 ; V3.1.3107.10 Functions can be defined in P-CHAN-00605 and P-CHAN-00606 depending on the machining mode. |
Path preparation function table
Identifier | Description |
FCT_DEFAULT | The functions FCT_FFM | FCT_PRESEGMENTATION | FCT_SPLINE | FCT_POLY | FCT_CAX | FCT_CAX_TRACK | FCT_SEGMENTATION are available. |
FCT_FFM | Free-form surface mode, #HSC [OPMODE 1 CONTERR 0.01], #HSC [OPMODE 2] |
FCT_PRESEGMENTATION | Linear pre-segmentation in HSC mode |
FCT_SPLINE | #HSC[], AKIMA, B-Spline, G150/G151 |
FCT_POLY | #CONTOUR MODE[], G61, G261/G260 |
FCT_CAX | C axis processing, i.e. the spindle is embedded in the NC channel. |
FCT_CAX_TRACK | #CAXTRACK, tracking an axis according to the contour angle |
FCT_SEGMENTATION | For dynamic segmentation of the path contour, e.g. if the curvature of a polynomial segment varies significantly. |
The following functions must also be enabled: | |
FCT_LIFT_UP | Automatic lifting/lowering of an axis (path-based coupling). |
FCT_EMF | Edge machining (sharp angle contours). |
FCT_EMF_POLY_OFF | Edge machining inactive with polynomials. Contrary to the setting with FCT_EMF, edge signal generation is masked when path polynomial generation is active in the channel. Polynomials are generated for smoothing G261 or when B Spline is active. The resulting geometry is then tangential. Example: FCT_DEFAULT | FCT_EMF_POLY_OFF |
FCT_SYNC | Synchronise an axis to a path group. |
FCT_PRECON | Optimised planning using #HSC[BSPLINE]. |
FCT_LIFT_UP_TIME | Automatic lifting/lowering of an axis (time-based coupling). |
FCT_PTP | Dynamically optimised smoothing of the complete contour. |
FCT_POSTSEG | Segmenting before splining |
FCT_M_PRE_OUTPUT | Pre-output of M/H functions (microjoints). |
FCT_SURFACE | HSC machining with Surface Optimiser |
FCT_SEG_CHECK | Block segmentation in combination with path-controlled offset of M functions (dwell time), |
FCT_NIBBLING | Activate the nibbling function |
FCT_PUNCHING | Activate the punching function |
FCT_VSM | Activate the velocity smoothing function |