Permissible tolerance for the end stop position of the X axis (P-CHAN-00367)
P-CHAN-00367 | Permissible tolerance for the end stop position of the X axis conveyor belt coordinate system (throughfeed machining) |
Description | This parameter defines the permissible tolerance when the movement opposite to the direction of belt movement is limited by the parameter P-CHAN-00374. |
Parameter | conveyor_sync.hold_limit_tolerance |
Data type | REAL64 |
Data range | 0.0 = sync_in_tolerance = MAX(REAL64) |
Dimension | [0.1 µm] |
Default value | 0.0 |
Remarks | Parameter available in TwinCAT as of CNC Build V3.1.3108.2 |