End position of the X axis in the co-moving coordinate system (P-CHAN-00374)
P-CHAN-00374 | End position of the X axis in the co-moving coordinate system |
Description | This parameter defines the position that must not be crossed in the X direction opposite to the conveying direction. The specified position refers to the co-moving coordinate system. |
Parameter | conveyor_sync.pos_limit |
Data type | REAL64 |
Data range | 0.0 = pos_limit = MAX(REAL64) |
Dimension | [0.1 µm] |
Default value | 0.0 |
Remarks | Available as of CNC Build V4.20.0 |