M/H number of trigger mark for residual time calculation (P-CHAN-00832)
P-CHAN-00832 | M/H number of trigger mark for residual time calculation |
Description | This parameter specifies the number of the M or H function used as a trigger mark for residual time calculation in the look-ahead function. The number of trigger marks for the M or H function is limited to 8. |
Parameter | eta.trigger_mark[i] where i=0 to 7 |
Data type | UNS16 |
Data range | 0 = P-CHAN-000832 = UNS16 |
Dimension | - |
Default value | 0 |
Remarks | This function is available as of CNC Build V3.1.3080.16 or V3.1.3107.51. The parameter is only evaluated if the look-ahead residual time mode (P-CHAN-00833) is set to 1. Example (extract from channel parameters list): eta.mode 1 (P-CHAN-00833) (residual time look-ahead trigger mark is M50) eta.trigger_mark[0] 50 (P-CHAN-00832) m_synch[50] 0x00000002 ( M50 -> MVS_SVS ) |