Status data: Access via HLI

The PLC can access the data listed below via the HLI.

Block search active

Description

The interpolator works in block search mode. No axis motion occurs. As long the block search process in the interpolator remains in the HLI_BS_ACTIVE or HLI_BS_WAIT_FOR_PLC_OFF state, this value indicates TRUE.

Signal flow

CNC → PLC

ST path

gpCh[channel_idx]^.bahn_state.block_search_active_r

Data type

BOOL

Value range

[TRUE = active - Interpolator works in block search mode., FALSE]

Access

PLC is reading

Block search, state

Description

Indicates the current state of the block search mode in the interpolator.

Signal flow

CNC → PLC

ST path

gpCh[channel_idx]^.bahn_state.block_search_state_r

Data type

INT

Value range

Constant

Value

HLI_BS_INACTIVE

0

HLI_BS_WAIT_FOR_PLC_ON

1

HLI_BS_ACTIVE

2

HLI_BS_WAIT_FOR_PLC_OFF

3

HLI_BS_WAIT_RETURN_TO_CONTOUR

4

HLI_BS_RETURNING_TO_CONTOUR

5

HLI_BS_WAIT_FOR_CONTINUE_CONTOUR

6

 

Access

PLC is reading

Status data: Access via HLI 1:
Block search states

Covered block motion path

Description

Part of the path motion traversed in the current block in relation to the total path.

This status datum contains the current block position referred to the path distance in space in the motion block in per mil sd(t).

Status data: Access via HLI 2:

Signal flow

CNC → PLC

ST path

gpCh[channel_idx]^.bahn_state.covered_distance_r

Data type

DINT

Unit

0.1 %

Access

PLC is reading

Special features

If a main axis participates in the motion, the covered path motion is in relation to the block path of the first three axes. If no main axis participates in the motion, the covered path motion is the position lag with the longest motion time in relation to the block path.

Currently covered path in the NC program (PCS)

Description

Reads the current distance covered in the NC program since program start or since the last # DISTANCE PROG START CLEAR NC command. The calculation is based on the current position in the current NC block.

Signal flow

CNC → PLC

ST path

gpCh[channel_idx]^.bahn_state.dist_prog_start

Data type

UDINT (* LREAL)

Unit

0.1 µm

Access

PLC is reading

Special features

* As of CNC Build V3.1.3104.01 the data element is provided in LREAL forma.

Line counter, NC program

Description

The datum indicates the NC program line which is the source of the command just processed by the interpolator.

The value is derived from the number of NC program lines which the decoder has read since the NC program started. All the lines read the decoder are counted, i.e. repeatedly read lines, empty and comment lines. All commands to the interpolator resulting from decoding a NC program line are assigned to the associated line counter.

Signal flow

CNC → PLC

ST path

gpCh[channel_idx]^.bahn_state.block_count_r

Data type

UDINT

Access

PLC is reading

Block search, distance from continuation position

Description

If a NC program is started in block search modus, the NC program is processed in simulative mode (without axis motion) until the continuation position is reached. Block search is then in the HLI_BS_WAIT_FOR_PLC_OFF state and calculates the distance between the actual positions of the axis and the continuation position. If block search is in the HLI_BS_RETURNING_TO_CONTOUR state, this value is refreshed cyclically.

Signal flow

CNC → PLC

ST path

gpCh[channel_idx]^.bahn_state.block_search_path_deviation_r

Data type

UDINT

Unit

0.1 µm

Value range

[0, MAX_SGN32]

Access

PLC is reading

Stop condition

Description

Displays the condition why the current motion was stopped.

Signal flow

CNC → PLC

ST path

gpCh[channel_idx]^.bahn_state.stop_conditions_r

Data type

DINT

Value range

See Value range of stop conditions with explanations.

Access

PLC is reading

Value range of stop conditions

Constant in PLC

Value

Explanation

HLI_SC_FEEDHOLD

0x0001

Path feed stop

HLI_SC_VFG

0x0002

No axis-specific feed enable.

HLI_SC_SINGLE_BLOCK

0x0004

Single step mode active.

HLI_SC_M00_OR_M01

0x0010

M00 (programmed stop), M01 (optional stop) is active.

HLI_SC_PLC_ACKNOWLEDGE

0x0020

Stop occurs due to waiting for an acknowledgement from the SPS. This may occur as a result of the output of M or H technology functions but is not restricted to them alone.

HLI_SC_OVERRIDE_ZERO

0x0040

Override = 0.

HLI_SC_OVERRIDE_RAPID_ZERO

0x0080

Override = 0 with rapid traverse blocks

HLI_SC_DELAY_TIME

0x0200

Dwell time.

HLI_SC_CHANNEL_SYNC

0x0800

Channel synchronisation is active.

HLI_SC_IPO_INPUT_EMPTY

0x1000

Input FIFO of the interpolation is empty.

HLI_SC_IPO_INPUT_DISABLED

0x2000

Input of function blocks (e.g. motion blocks etc.) disabled.

HLI_SC_WAIT_FOR_AXES

0x8000

Stop occurs due to waiting until a commanded axis swap is completed.

HLI_SC_CHANNEL_ERROR

0x00010000

An error occurred in the channel.

HLI_SC_WAIT_TECHNO_ACK

0x00020000

Waiting for acknowledgement of M/H/ST technology functions.

HLI_SC_W_C_AFTER_COLLISION

0x00040000

After a detected collision, waiting for motion resumption.

HLI_SC_SLOPE_SUPPLY_PROBLEM

0x00080000

Block supply problem (only occurs in conjunction with HSC slope).

HLI_SC_BACK_INTERPOLATION

0x00100000

Back interpolation after tracking mode is active.

HLI_SC_STOP_REVERSIBLE

0x00200000

Stop since M00 (programmed stop) is active. However, the NC program can be processed backwards despite M00 (available as of V3.1.3039.01).

HLI_SC_BREAKPOINT_STOP

0x00400000

Stop after a breakpoint (stop point) is reached; available as of V3.1.3039.01.

HLI_SC_M0_STOP

0x02000000

Stop after an M00 function is reached

HLI_SC_M1_STOP

0x04000000

Stop after an M01 function is reached

HLI_SC_INSERT_STOP_AT_DIST

0x08000000

Stop after an M function inserted by the Control Unit “Inserting stop marks” is reached.

HLI_SC_DEC_SYN_CHAN_EMPTY

0x10000000

Decoder is waiting for synchronisation. NC channel has no jobs.