Positive software limit switch of the dependent axis (P-AXIS-00559)
P-AXIS-00559 | Positive software limit switch of the dependent axis | |
Description | This parameter defines the theoretical positive software limit switch when the master axis is in zero position. The master axis is defined by P-AXIS-00558 . | |
Parameter | kenngr.swe_pos.zero_limit | |
Data type | SGN32 | |
Data range | MIN(SGN32) < .zero_limit < MAX(SGN32) | |
Axis types | T, R, S | |
Dimension | T: - | R,S: - |
Default value | 0 | |
Drive types | ---- | |
Remarks | This parameter is not available under TwinCAT. | |