Logical axis number of the master axis for software limit switch dependence (P-AXIS-00558)
P-AXIS-00558 | Logical axis number of the master axis for software limit switch dependence | |
Description | This parameter specifies the axis number of the master axis on which the setting of the software limit switch (P-AXIS-00559 / P-AXIS-00560) is dependent. | |
Parameter | kenngr.swe_master_axis | |
Data type | SGN32 | |
Data range | 0 < swe_master_axis < MAX(SGN32) | |
Axis types | T, R, S | |
Dimension | T: - | R,S: - |
Default value | 0 | |
Drive types | ---- | |
Remarks | This parameter is not available under TwinCAT. | |