Maximum position change for fixed stop detection when measuring travel on fixed stop (P-AXIS-00778)
P-AXIS-00778 | Maximum permitted position change during fixed stop detection when measuring travel to fixed stop | |
Description | This parameter defines the maximum path which may be travelled in the time defined by P-AXIS-00775 to detect the fixed stop. Together with P-AXIS-00775 , an average velocity is defined but this may not be exceeded to detect the fixed stop. If the value is less than 0, the system checks whether P-AXIS-00773 has a value greater than or equal to zero and, if necessary, this is used; otherwise, velocity monitoring for fixed stop detection is deactivated. | |
Parameter | kenngr.measure.fixed_stop_detect.max_delta_position_window | |
Data type | SGN32 | |
Data range | MIN(SGN32) < P-AXIS-00778 = MAX(UNS32) | |
Axis types | <T, R> | |
Dimension | T: 0.1 µ | R: 10e-4 ° |
Default value | -1 | |
Drive types | ---- | |
Remarks | Parameter available as of CNC Build V2.11.2810.xx ?? | |