Percentage minimum path for fixed stop detection when measuring travel on fixed stop (P-AXIS-00777)
P-AXIS-00777 | Minimum path to activate fixed stop detection when measuring travel to fixed stop, specified in per mill of block length | |
Description | This parameter defines the distance per mill of the measuring block that must be travelled before fixed stop detection is activated. If the value is less than 0, the system checks whether P-AXIS-00772 has a value greater than or equal to zero and, if necessary, this is used; otherwise, fixed stop detection is activated at the start of the block. A value of zero activates fixed stop detection immediately at the start of the block. If P-AXIS-00776 is parameterised at the same time, the smaller block motion path defined by the two parameters is used as the minimum path. When measuring with several axes, the smallest block motion path of all axes involved in the measurement is used as the minimum path. The permitted maximum value is 1000. If this value is exceeded at controller start, the warning ID 110757 is output but the value is not automatically corrected. If the parameter is still greater than 1000 at the start of a measuring travel, the error message ID 51026 is output and the program is aborted. | |
Parameter | kenngr.measure.fixed_stop_detect.start_distance_per_mille | |
Data type | SGN16 | |
Data range | MIN(SGN16) < P-AXIS-00777 = 1000 | |
Axis types | <T, R> | |
Dimension | T: 0.1 % | R: 0.1 % |
Default value | -1 | |
Drive types | ---- | |
Remarks | If the error message ID 51026 is output at the start of a measuring travel and this parameter has a value less than 0, the value of the parameter P-AXIS-00772 must be checked. Parameter available as of CNC Build V2.11.2810.xx ?? | |