Minimum path to activate fixed stop detection when measuring travel on fixed stop (P-AXIS-00776)
P-AXIS-00776 | Minimum path to activate fixed stop detection with Measuring travel on fixed stop | |
Description | This parameter defines how far to travel in the measuring block before fixed stop detection is activated. The value specified is a distance within the measuring block. If the value is less than zero, a check is made to see whether the parameter P-AXIS-00771 has a value greater than or equal to zero and, if necessary, this is used; otherwise, the value zero is used for this parameter. A value of zero activates fixed stop detection immediately at the start of the block. If P-AXIS-00777 is parameterised at the same time, the smaller block motion path defined by the two parameters is used as the minimum path. When measuring with several axes, the smallest block motion path of all axes involved in the measurement is used as the minimum path. | |
Parameter | kenngr.measure.fixed_stop_detect.start_distance | |
Data type | SGN32 | |
Data range | MIN(SGN32) < P-AXIS-00776 < MAX(UNS32) | |
Axis types | <T, R> | |
Dimension | T: 0.1 µm | R: 10-4 ° |
Default value | 0 | |
Drive types | ---- | |
Remarks | Parameter available as of CNC Build V2.11.2810.01 |